Studio Shot

Digging Buckets - Mini Excavator 900 mm (35 in), 333 L (11.8 ft3), CW10 Coupler, Bolt-On Teeth

Request A Price Click for Price

Key Specs

Width
35.4 in
900 mm
Capacity
11.8 ft³
333 l
Weight
507.1 lb
230 kg

Overview

These buckets are ideal for digging in soft to moderate ground.

Product Specifications for 900 mm (35 in), 333 L (11.8 ft3), CW10 Coupler, Bolt-On Teeth

Width 35.4 in 900 mm
Capacity 11.8 ft³ 333 l
Weight 507.1 lb 230 kg
Base Edge Thickness 1 in 25 mm
Tip Radius 37.4 in 950 mm
Interface Type CW-10 Coupler CW-10 Coupler

See how 900 mm (35 in), 333 L (11.8 ft3), CW10 Coupler, Bolt-On Teeth compares against frequently compared products.

Product Brochures and More Are Ready to Download!

Media Gallery

Studio Shot

Front View

Top View

Left View

Rear View

Bottom View

Right View

Studio Shot
Front View
Top View
Left View
Rear View
Bottom View
Right View

Cat® Mini Excavator Buckets Overview

An Attachment for Every Job - Cat® Work Tool Attachments

Cat® Mini Excavator Buckets Overview
An Attachment for Every Job - Cat® Work Tool Attachments