Studio Shot

Nordic Digging Buckets 720 mm (28 in)

Request A Price Click for Price

Key Specs

Width
28.3 in
720 mm
Capacity
9.9 ft³
280 l
Weight
405.7 lb
184 kg

Overview

Used for utility, trenching, general excavation, and backfilling in all kinds of different soil types, up to heavy duty applications.

Product Specifications for 720 mm (28 in)

Width 28.3 in 720 mm
Capacity 9.9 ft³ 280 l
Weight 405.7 lb 184 kg
Base Edge Thickness 0.8 in 20 mm
Tip Radius 41.3 in 1049 mm
Interface Type S-40 Coupler S-40 Coupler

See how 720 mm (28 in) compares against frequently compared products.

Media Gallery

Studio Shot

Studio Shot
Front View
Top View
Left View
Rear View
Bottom View
Right View