Studio Shot

Ditch Cleaning Buckets - Mini Excavator 1200 mm (47 in), 238 L (8.4 ft3), CW10 Coupler

Request A Price Click for Price

Key Specs

Width
47.2 in
1200 mm
Capacity
8.4 ft³
238 l
Weight
324.1 lb
147 kg

Overview

Used in ditch cleaning, sloping, grading and other finishing work.

Product Specifications for 1200 mm (47 in), 238 L (8.4 ft3), CW10 Coupler

Width 47.2 in 1200 mm
Capacity 8.4 ft³ 238 l
Weight 324.1 lb 147 kg
Base Edge Thickness 0.8 in 20 mm
Tip Radius 23 in 584 mm
Interface Type CW-10 Coupler CW-10 Coupler

See how 1200 mm (47 in), 238 L (8.4 ft3), CW10 Coupler compares against frequently compared products.

Product Brochures and More Are Ready to Download!

Media Gallery

Studio Shot

Front View

Top View

Left View

Rear View

Bottom View

Right View

Studio Shot
Front View
Top View
Left View
Rear View
Bottom View
Right View

Cat® Mini Excavator Buckets Overview

An Attachment for Every Job - Cat® Work Tool Attachments

Cat® Mini Excavator Buckets Overview
An Attachment for Every Job - Cat® Work Tool Attachments