Ditch Cleaning Bucket

Ditch Cleaning Ditch Cleaning Bucket 2000 mm (78 in): 441-6078

Request A Price Find Dealer

Key Specs

Width
78 in
2000 mm
Capacity
1.6 yd³
1.22 m³
Weight
1797 lb
815 kg

Overview

Cat® buckets are more than just an add-on, they are an extension of your Cat machines. Each one is perfectly balanced to our excavators so you can take on heaping loads without compromising fuel efficiency or machine health. We built them to fill faster, retain your load, and fit your task.

Product Specifications for Ditch Cleaning Bucket 2000 mm (78 in): 441-6078

Width 78 in 2000 mm
Capacity 1.6 yd³ 1.22 m³
Weight 1797 lb 815 kg
Interface For use with CW-40S Dedicated Coupler For use with CW-40S Dedicated Coupler
Edge Type Straight Straight

See how Ditch Cleaning Bucket 2000 mm (78 in): 441-6078 compares against frequently compared products.

Media Gallery

Ditch Cleaning Bucket

Take the interactive virtual product tour to explore the great features and benefits of the Ditch Cleaning Bucket 2000 mm (78 in): 441-6078

Start Ditch Cleaning Bucket 2000 mm (78 in): 441-6078 Tour
close

Compatible Technology and Services

Leverage Caterpillar connected data and security principles to improve efficiencies, increase productivity and make your business more profitable.

  • Cat Pl161 Attachment Tracker

    The Cat PL161 Attachment Tracker is the most advanced OEM integrated solution for attachment tracking. The PL161 mounts easily to your attachments or anything else you want to track.

1 - 8 of 1 Items items
Previous Next

The Cat PL161 Attachment Tracker is the most advanced OEM integrated solution for attachment tracking. The PL161 mounts easily to your attachments or anything else you want to track.

Explore Technology