General Duty Bucket

General Duty General Duty Bucket 1200 mm (48 in): 571-2870

Request A Price Find Dealer

Key Specs

Width
48 in
1200 mm
Capacity
1 yd³
0.76 m³
Weight
1082 lb
491 kg

Overview

Cat® buckets are more than just an add-on, they are an extension of your Cat machines. Each one is perfectly balanced to our excavators so you can take on heaping loads without compromising fuel efficiency or machine health. We built them to fill faster, retain your load, and fit your task.

Product Specifications for General Duty Bucket 1200 mm (48 in): 571-2870

Width 48 in 1200 mm
Capacity 1 yd³ 0.76 m³
Weight 1082 lb 491 kg
Interface For use with CW-20 Dedicated Coupler For use with CW-20 Dedicated Coupler
Adapter Quantity 6 6
Adapter Size Cat Advansys 70 Cat Advansys 70
Edge Type Straight Straight

See how General Duty Bucket 1200 mm (48 in): 571-2870 compares against frequently compared products.

Media Gallery

General Duty Bucket

General Duty Bucket
336F with General Duty Bucket
336F Excavator loading a 730C Articulated Truck with a General Duty Bucket
311F RR digging in trenching application with a General Duty Bucket
320 Medium Excavator using a General Duty Bucket to load a truck
M317F digging with a General Duty Bucket

Take the interactive virtual product tour to explore the great features and benefits of the General Duty Bucket 1200 mm (48 in): 571-2870

Start General Duty Bucket 1200 mm (48 in): 571-2870 Tour
close

Compatible Technology and Services

Leverage Caterpillar connected data and security principles to improve efficiencies, increase productivity and make your business more profitable.

  • Cat Pl161 Attachment Tracker

    The Cat PL161 Attachment Tracker is the most advanced OEM integrated solution for attachment tracking. The PL161 mounts easily to your attachments or anything else you want to track.

1 - 8 of 1 Items items
Previous Next

The Cat PL161 Attachment Tracker is the most advanced OEM integrated solution for attachment tracking. The PL161 mounts easily to your attachments or anything else you want to track.

Explore Technology