Studio Shot

Ditch Cleaning Buckets - Mini Excavator 1600 mm (63 in), 447 L (15.8 ft3), CW10 Coupler

Request A Price Click for Price

Key Specs

Width
63 in
1600 mm
Capacity
15.8 ft³
447 l
Weight
606.3 lb
275 kg

Overview

Used in ditch cleaning, sloping, grading and other finishing work.

Product Specifications for 1600 mm (63 in), 447 L (15.8 ft3), CW10 Coupler

Width 63 in 1600 mm
Capacity 15.8 ft³ 447 l
Weight 606.3 lb 275 kg
Base Edge Thickness 0.8 in 20 mm
Tip Radius 26 in 661 mm
Interface Type CW-10 Coupler CW-10 Coupler

See how 1600 mm (63 in), 447 L (15.8 ft3), CW10 Coupler compares against frequently compared products.

Product Brochures and More Are Ready to Download!

Media Gallery

Studio Shot

Front View

Top View

Left View

Rear View

Bottom View

Right View

Studio Shot
Front View
Top View
Left View
Rear View
Bottom View
Right View

Cat® Mini Excavator Buckets Overview

An Attachment for Every Job - Cat® Work Tool Attachments

Cat® Mini Excavator Buckets Overview
An Attachment for Every Job - Cat® Work Tool Attachments