Studio Shot

Ditch Cleaning Buckets - Mini Excavator 1800 mm (71 in), 300 L (10.6 ft3), Pin On

Request A Price Click for Price

Key Specs

Width
71 in
1800 mm
Capacity
10.6 ft³
300 l
Weight
366 lb
166 kg

Overview

Used in ditch cleaning, sloping, grading and other finishing work.

Product Specifications for 1800 mm (71 in), 300 L (10.6 ft3), Pin On

Width 71 in 1800 mm
Capacity 10.6 ft³ 300 l
Weight 366 lb 166 kg
Base Edge Thickness 0.8 in 20 mm
Tip Radius 26.1 in 664 mm
Interface Type Pin On Pin On

See how 1800 mm (71 in), 300 L (10.6 ft3), Pin On compares against frequently compared products.

Product Brochures and More Are Ready to Download!

Media Gallery

Studio Shot

Front View

Top View

Left View

Rear View

Bottom View

Right View

Studio Shot
Front View
Top View
Left View
Rear View
Bottom View
Right View

Cat® Mini Excavator Buckets Overview

An Attachment for Every Job - Cat® Work Tool Attachments

Cat® Mini Excavator Buckets Overview
An Attachment for Every Job - Cat® Work Tool Attachments