Studio Shot

Digging Buckets - Mini Excavator 450 mm (18 in), 44 L (1.6 ft3), Pin On, Weld-On Adapters

Request A Price Click for Price

Key Specs

Width
17.7 in
450 mm
Capacity
1.6 ft³
44 l
Weight
88.2 lb
40 kg

Overview

These buckets are ideal for digging in soft to moderate ground.

Product Specifications for 450 mm (18 in), 44 L (1.6 ft3), Pin On, Weld-On Adapters

Width 17.7 in 450 mm
Capacity 1.6 ft³ 44 l
Weight 88.2 lb 40 kg
Base Edge Thickness 0.6 in 16 mm
Tip Radius 20.1 in 511 mm
Interface Type Pin On Pin On

See how 450 mm (18 in), 44 L (1.6 ft3), Pin On, Weld-On Adapters compares against frequently compared products.

Product Brochures and More Are Ready to Download!

Media Gallery

Studio Shot

Studio Shot
Front View
Top View
Left View
Rear View
Bottom View
Right View