Studio Shot

Digging Buckets - Mini Excavator 370 mm (15 in), 23 L (0.8 ft3), Pin On, Bolt-On Teeth

Request A Price Click for Price

Key Specs

Width
14.6 in
370 mm
Capacity
0.8 ft³
23 l
Weight
57.3 lb
26 kg

Overview

These buckets are ideal for digging in soft to moderate ground.

Product Specifications for 370 mm (15 in), 23 L (0.8 ft3), Pin On, Bolt-On Teeth

Width 14.6 in 370 mm
Capacity 0.8 ft³ 23 l
Weight 57.3 lb 26 kg
Base Edge Thickness 0.4 in 10 mm
Tip Radius 17.8 in 453 mm
Interface Type Pin On Pin On

See how 370 mm (15 in), 23 L (0.8 ft3), Pin On, Bolt-On Teeth compares against frequently compared products.

Media Gallery

Studio Shot

Front View

Top View

Left View

Rear View

Bottom View

Right View

Studio Shot
Front View
Top View
Left View
Rear View
Bottom View
Right View