Studio Shot

Ditch Cleaning Buckets - Mini Excavator 1400 mm (55 in), 197 L (7 ft3), Pin On

Request A Price Click for Price

Key Specs

Width
55.1 in
1400 mm
Capacity
7 ft³
197.1 l
Weight
259.2 lb
117.59 kg

Overview

Used in ditch cleaning, sloping, grading and other finishing work.

Product Specifications for 1400 mm (55 in), 197 L (7 ft3), Pin On

Width 55.1 in 1400 mm
Capacity 7 ft³ 197.1 l
Weight 259.2 lb 117.59 kg
Base Edge Thickness 0.6 in 16 mm
Tip Radius 21.6 in 548 mm
Interface Type Pin On Pin On

See how 1400 mm (55 in), 197 L (7 ft3), Pin On compares against frequently compared products.

Product Brochures and More Are Ready to Download!

Media Gallery

Studio Shot

Studio Shot
Front View
Top View
Left View
Rear View
Bottom View
Right View