Studio Shot

Ditch Cleaning Buckets - Mini Excavator 1400 mm (55 in), 254 L (9 ft3), CW10 Coupler

Request A Price Click for Price

Key Specs

Width
55.1 in
1400 mm
Capacity
9 ft³
254 l
Weight
339.5 lb
154 kg

Overview

These buckets are ideal for digging in soft to moderate ground.

Product Specifications for 1400 mm (55 in), 254 L (9 ft3), CW10 Coupler

Width 55.1 in 1400 mm
Capacity 9 ft³ 254 l
Weight 339.5 lb 154 kg
Base Edge Thickness 0.8 in 20 mm
Tip Radius 21.2 in 538 mm
Interface Type CW-10 Coupler CW-10 Coupler

See how 1400 mm (55 in), 254 L (9 ft3), CW10 Coupler compares against frequently compared products.

Product Brochures and More Are Ready to Download!

Media Gallery

Studio Shot

Front View

Top View

Left View

Rear View

Bottom View

Right View

Studio Shot
Front View
Top View
Left View
Rear View
Bottom View
Right View

Cat® Mini Excavator Buckets Overview

An Attachment for Every Job - Cat® Work Tool Attachments

Cat® Mini Excavator Buckets Overview
An Attachment for Every Job - Cat® Work Tool Attachments