General Duty-Leveling Edge Bucket

General Duty General Duty Bucket 1200 mm (48 in): 467-1820

Request A Price Find Dealer

Key Specs

Width
48 in
950 mm
Capacity
1.69 yd³
1.29 m³
Weight
2269 lb
688 kg

Overview

Cat® buckets are more than just an add-on, they are an extension of your Cat machines. Each one is perfectly balanced to our excavators so you can take on heaping loads without compromising fuel efficiency or machine health. We built them to fill faster, retain your load, and fit your task. Not all attachments are available in all regions. Consult your Cat dealer for specific attachments available in your region.

Product Specifications for General Duty Bucket 1200 mm (48 in): 467-1820

Width 48 in 950 mm
Capacity 1.69 yd³ 1.29 m³
Weight 2269 lb 688 kg
Interface Use as Pin-on or with Cat Pin Grabber Coupler Use as Pin-on or with Cat Pin Grabber Coupler
Adapter Quantity 5 5
Adapter Size K90 K90
Edge Type Straight Straight

See how General Duty Bucket 1200 mm (48 in): 467-1820 compares against frequently compared products.

Media Gallery

General Duty-Leveling Edge Bucket

Take the interactive virtual product tour to explore the great features and benefits of the General Duty Bucket 1200 mm (48 in): 467-1820

Start General Duty Bucket 1200 mm (48 in): 467-1820 Tour
close

Compatible Technology and Services

Leverage Caterpillar connected data and security principles to improve efficiencies, increase productivity and make your business more profitable.

  • Cat Pl161 Attachment Tracker

    The Cat PL161 Attachment Tracker is the most advanced OEM integrated solution for attachment tracking. The PL161 mounts easily to your attachments or anything else you want to track.

1 - 8 of 1 Items items
Previous Next

The Cat PL161 Attachment Tracker is the most advanced OEM integrated solution for attachment tracking. The PL161 mounts easily to your attachments or anything else you want to track.

Explore Technology