Severe Duty Bucket

Severe Duty Severe Duty Bucket 1650 mm (66 in): 551-2213

Request A Price Find Dealer

Key Specs

Width
66 in
500 mm
Capacity
2.81 yd³
2.15 m³
Weight
4101 lb
1860 kg

Overview

Cat® buckets are more than just an add-on, they are an extension of your Cat machines. Each one is perfectly balanced to our excavators so you can take on heaping loads without compromising fuel efficiency or machine health. We built them to fill faster, retain your load, and fit your task.

Product Specifications for Severe Duty Bucket 1650 mm (66 in): 551-2213

Width 66 in 500 mm
Capacity 2.81 yd³ 2.15 m³
Weight 4101 lb 1860 kg
Interface For use with CW-45 Dedicated Coupler For use with CW-45 Dedicated Coupler
Adapter Quantity 5 5
Adapter Size Cat Advansys 110 Cat Advansys 110
Edge Type Straight Straight

See how Severe Duty Bucket 1650 mm (66 in): 551-2213 compares against frequently compared products.

Media Gallery

Severe Duty Bucket

Severe Duty Bucket

Cat Advansys Tip and Adapter System

Cat Advansys Tip and Adapter System

Take the interactive virtual product tour to explore the great features and benefits of the Severe Duty Bucket 1650 mm (66 in): 551-2213

Start Severe Duty Bucket 1650 mm (66 in): 551-2213 Tour
close

Compatible Technology and Services

Leverage Caterpillar connected data and security principles to improve efficiencies, increase productivity and make your business more profitable.

  • Cat PL161 Attachment Tracker

    The Cat PL161 Attachment Tracker is the most advanced OEM integrated solution for attachment tracking. The PL161 mounts easily to your attachments or anything else you want to track.

1 - 8 of 9 Items items
Previous Next

The Cat PL161 Attachment Tracker is the most advanced OEM integrated solution for attachment tracking. The PL161 mounts easily to your attachments or anything else you want to track.

Explore Technology