General Duty-Leveling Edge Bucket

General Duty General Duty Bucket 1000 mm (39 in): 490-5274

Request A Price Find Dealer

Key Specs

Width
48 in
1200 mm
Capacity
1 yd³
0.76 m³
Weight
1563 lb
709 kg

Overview

Cat® buckets are more than just an add-on, they are an extension of your Cat machines. Each one is perfectly balanced to our excavators so you can take on heaping loads without compromising fuel efficiency or machine health. We built them to fill faster, retain your load, and fit your task. Not all attachments are available in all regions. Consult your Cat dealer for specific attachments available in your region.

Product Specifications for General Duty Bucket 1000 mm (39 in): 490-5274

Width 48 in 1200 mm
Capacity 1 yd³ 0.76 m³
Weight 1563 lb 709 kg
Interface Use as Pin-on or with Cat Pin Grabber Coupler Use as Pin-on or with Cat Pin Grabber Coupler
Adapter Quantity 6 6
Adapter Size K80 K80
Edge Type Straight Straight

See how General Duty Bucket 1000 mm (39 in): 490-5274 compares against frequently compared products.

Media Gallery

General Duty-Leveling Edge Bucket

General Duty-Leveling Edge Bucket

Cat Advansys Tip and Adapter System

Cat Advansys Tip and Adapter System

Take the interactive virtual product tour to explore the great features and benefits of the General Duty Bucket 1000 mm (39 in): 490-5274

Start General Duty Bucket 1000 mm (39 in): 490-5274 Tour
close

Compatible Technology and Services

Leverage Caterpillar connected data and security principles to improve efficiencies, increase productivity and make your business more profitable.

  • Cat PL161 Attachment Tracker

    The Cat PL161 Attachment Tracker is the most advanced OEM integrated solution for attachment tracking. The PL161 mounts easily to your attachments or anything else you want to track.

1 - 8 of 9 Items items
Previous Next

The Cat PL161 Attachment Tracker is the most advanced OEM integrated solution for attachment tracking. The PL161 mounts easily to your attachments or anything else you want to track.

Explore Technology