Studio Shot

Banana Buckets 400 mm (15 in), 110 L (3.9 ft3), CW10 Coupler

Request A Price Click for Price

Key Specs

Width
15 in
400 mm
Capacity
3.9 ft³
110 l
Weight
216.1 lb
98 kg

Overview

Open side plates and small width are the main characteristics for a banana style trenching bucket. Specific for trenching cohesive materials for easy unloading.

Product Specifications for 400 mm (15 in), 110 L (3.9 ft3), CW10 Coupler

Width 15 in 400 mm
Capacity 3.9 ft³ 110 l
Weight 216.1 lb 98 kg
Base Edge Thickness 0.8 in 20 mm
Tip Radius 27.8 in 706 mm
Interface Type CW-10 Coupler CW-10 Coupler

See how 400 mm (15 in), 110 L (3.9 ft3), CW10 Coupler compares against frequently compared products.

Product Brochures and More Are Ready to Download!

Media Gallery

Studio Shot

Front View

Top View

Left View

Rear View

Bottom View

Right View

Studio Shot
Front View
Top View
Left View
Rear View
Bottom View
Right View