Severe Duty Bucket

Profile Profile Bucket 400 mm (16 in): 326-7405

Request A Price Find Dealer

Key Specs

Width
73 in
400 mm
Capacity
4.2 yd³
3.21 m³
Weight
6158 lb
890 kg

Overview

Cat® buckets are more than just an add-on, they are an extension of your Cat machines. Each one is perfectly balanced to our excavators so you can take on heaping loads without compromising fuel efficiency or machine health. We built them to fill faster, retain your load, and fit your task.

Product Specifications for Profile Bucket 400 mm (16 in): 326-7405

Width 73 in 400 mm
Capacity 4.2 yd³ 3.21 m³
Weight 6158 lb 890 kg
Interface For use with CW-55 Dedicated Coupler For use with CW-55 Dedicated Coupler
Edge Type Straight Straight

See how Profile Bucket 400 mm (16 in): 326-7405 compares against frequently compared products.

Product Brochures and More Are Ready to Download!

Media Gallery

Severe Duty Bucket

Take the interactive virtual product tour to explore the great features and benefits of the Profile Bucket 400 mm (16 in): 326-7405

Start Profile Bucket 400 mm (16 in): 326-7405 Tour
close

Compatible Technology and Services

Leverage Caterpillar connected data and security principles to improve efficiencies, increase productivity and make your business more profitable.

  • Cat Pl161 Attachment Tracker

    The Cat PL161 Attachment Tracker is the most advanced OEM integrated solution for attachment tracking. The PL161 mounts easily to your attachments or anything else you want to track.

1 - 8 of 1 Items items
Previous Next

The Cat PL161 Attachment Tracker is the most advanced OEM integrated solution for attachment tracking. The PL161 mounts easily to your attachments or anything else you want to track.

Explore Technology