Studio Shot

Nordic Digging Buckets 500 mm (20 in)

Request A Price Click for Price

Key Specs

Width
19.7 in
500 mm
Capacity
4.9 ft³
140 l
Weight
218.3 lb
99 kg

Overview

Used for utility, trenching, general excavation, and backfilling in all kinds of different soil types, up to heavy duty applications.

Product Specifications for 500 mm (20 in)

Width 19.7 in 500 mm
Capacity 4.9 ft³ 140 l
Weight 218.3 lb 99 kg
Base Edge Thickness 0.6 in 15 mm
Tip Radius 31.7 in 806 mm
Interface Type S-40 Coupler S-40 Coupler

See how 500 mm (20 in) compares against frequently compared products.

Media Gallery

Studio Shot

Studio Shot
Front View
Top View
Left View
Rear View
Bottom View
Right View