Studio Shot

Digging Buckets - Mini Excavator 300 mm (12 in), 33 L (1.2 ft3), CW05 Coupler, Base Edge

Request A Price Click for Price

Key Specs

Width
11.8 in
300 mm
Capacity
1.2 ft³
33 l
Weight
86 lb
39 kg

Overview

These buckets are ideal for digging in soft to moderate ground.

Product Specifications for 300 mm (12 in), 33 L (1.2 ft3), CW05 Coupler, Base Edge

Width 11.8 in 300 mm
Capacity 1.2 ft³ 33 l
Weight 86 lb 39 kg
Base Edge Thickness 0.6 in 16 mm
Tip Radius 20.4 in 518 mm
Interface Type CW-05 Coupler CW-05 Coupler

See how 300 mm (12 in), 33 L (1.2 ft3), CW05 Coupler, Base Edge compares against frequently compared products.

Product Brochures and More Are Ready to Download!

Media Gallery

Studio Shot

Front View

Top View

Left View

Rear View

Bottom View

Right View

Studio Shot
Front View
Top View
Left View
Rear View
Bottom View
Right View

Cat® Mini Excavator Buckets Overview

An Attachment for Every Job - Cat® Work Tool Attachments

Cat® Mini Excavator Buckets Overview
An Attachment for Every Job - Cat® Work Tool Attachments