Studio Shot

Ditch Cleaning Buckets - Mini Excavator 1200 mm (47 in), 270 L (9.5 ft3), Pin On

Request A Price Click for Price

Key Specs

Width
47.2 in
1200 mm
Capacity
9.5 ft³
270 l
Weight
357.1 lb
162 kg

Overview

Used in ditch cleaning, sloping, grading and other finishing work.

Product Specifications for 1200 mm (47 in), 270 L (9.5 ft3), Pin On

Width 47.2 in 1200 mm
Capacity 9.5 ft³ 270 l
Weight 357.1 lb 162 kg
Base Edge Thickness 0.8 in 20 mm
Tip Radius 26 in 661 mm
Interface Type Pin On Pin On

See how 1200 mm (47 in), 270 L (9.5 ft3), Pin On compares against frequently compared products.

Product Brochures and More Are Ready to Download!

Media Gallery

Studio Shot

Front View

Top View

Left View

Rear View

Bottom View

Right View

Studio Shot
Front View
Top View
Left View
Rear View
Bottom View
Right View

Cat® Mini Excavator Buckets Overview

An Attachment for Every Job - Cat® Work Tool Attachments

Cat® Mini Excavator Buckets Overview
An Attachment for Every Job - Cat® Work Tool Attachments