Studio Shot

Banana Buckets 300 mm (12 in}, 65 L (2.3 ft3}, CW05 Coupler

Request A Price Click for Price

Key Specs

Width
11.8 in
300 mm
Capacity
2.3 ft³
65 l
Weight
119 lb
54 kg

Overview

Open side plates and small width are the main characteristics for a banana style trenching bucket. Specific for trenching cohesive materials for easy unloading.

Product Specifications for 300 mm (12 in}, 65 L (2.3 ft3}, CW05 Coupler

Width 11.8 in 300 mm
Capacity 2.3 ft³ 65 l
Weight 119 lb 54 kg
Base Edge Thickness 0.8 in 20 mm
Tip Radius 24.5 in 622 mm
Interface Type CW-05 Coupler CW-05 Coupler

See how 300 mm (12 in}, 65 L (2.3 ft3}, CW05 Coupler compares against frequently compared products.

Product Brochures and More Are Ready to Download!

Media Gallery

Studio Shot

Front View

Top View

Left View

Rear View

Bottom View

Right View

Studio Shot
Front View
Top View
Left View
Rear View
Bottom View
Right View