Studio Shot

Digging Buckets - Mini Excavator 400 mm (16 in), 101 L (3.6 ft3), CW10 Coupler, Bolt-On Teeth

Request A Price Click for Price

Key Specs

Width
15.7 in
400 mm
Capacity
3.6 ft³
101 l
Weight
235.9 lb
107 kg

Overview

These buckets are ideal for digging in soft to moderate ground.

Product Specifications for 400 mm (16 in), 101 L (3.6 ft3), CW10 Coupler, Bolt-On Teeth

Width 15.7 in 400 mm
Capacity 3.6 ft³ 101 l
Weight 235.9 lb 107 kg
Base Edge Thickness 0.8 in 20 mm
Tip Radius 33.5 in 852 mm
Interface Type CW-10 Coupler CW-10 Coupler

See how 400 mm (16 in), 101 L (3.6 ft3), CW10 Coupler, Bolt-On Teeth compares against frequently compared products.

Product Brochures and More Are Ready to Download!

Media Gallery

Studio Shot

Front View

Top View

Left View

Rear View

Bottom View

Right View

Studio Shot
Front View
Top View
Left View
Rear View
Bottom View
Right View

Cat® Mini Excavator Buckets Overview

An Attachment for Every Job - Cat® Work Tool Attachments

Cat® Mini Excavator Buckets Overview
An Attachment for Every Job - Cat® Work Tool Attachments