Width | 66 in 1650 mm |
Capacity | 2.81 yd³ 2.15 m³ |
Weight | 3838 lb 1741 kg |
Interface | For use with CW-45 Dedicated Coupler For use with CW-45 Dedicated Coupler |
Adapter Quantity | 5 5 |
Adapter Size | K110 K110 |
Edge Type | Spade Spade |
If you already have an existing account with another Cat App, you can use the same account to sign in here
One Account. All of Cat.
Your Caterpillar account is the single account you use to log in to select services and applications we offer. Shop for parts and machines online, manage your fleet, go mobile, and more.
Account Information
Site Settings
Security
Key Specs
Cat� buckets are more than just an add-on, they are an extension of your Cat machines. Each one is perfectly balanced to our excavators so you can take on heaping loads without compromising fuel efficiency or machine health. We built them to fill faster, retain your load, and fit your task. Not all attachments are available in all regions. Consult your Cat dealer for specific attachments available in your region.
Width | 66 in 1650 mm |
Capacity | 2.81 yd³ 2.15 m³ |
Weight | 3838 lb 1741 kg |
Interface | For use with CW-45 Dedicated Coupler For use with CW-45 Dedicated Coupler |
Adapter Quantity | 5 5 |
Adapter Size | K110 K110 |
Edge Type | Spade Spade |
Caterpillar product brochures and other informational documents are available for your growing business.
Leverage Caterpillar connected data and security principles to improve efficiencies, increase productivity and make your business more profitable.
The Cat PL161 Attachment Tracker is the most advanced OEM integrated solution for attachment tracking. The PL161 mounts easily to your attachments or anything else you want to track.
The Cat PL161 Attachment Tracker is the most advanced OEM integrated solution for attachment tracking. The PL161 mounts easily to your attachments or anything else you want to track.