General Duty Bucket

General Duty General Duty - Leveling Edge Bucket 1400 mm (55 in): 490-5277

Request A Price Find Dealer

Key Specs

Width
55 in
1400 mm
Capacity
2.05 yd³
1.57 m³
Weight
2859 lb
1297 kg

Overview

Cat® buckets are more than just an add-on, they are an extension of your Cat machines. Each one is perfectly balanced to our excavators so you can take on heaping loads without compromising fuel efficiency or machine health. We built them to fill faster, retain your load, and fit your task.

Product Specifications for General Duty - Leveling Edge Bucket 1400 mm (55 in): 490-5277

Width 55 in 1400 mm
Capacity 2.05 yd³ 1.57 m³
Weight 2859 lb 1297 kg
Interface For use with OQ Dedicated Coupler For use with OQ Dedicated Coupler
Adapter Quantity 5 5
Adapter Size K90 K90
Edge Type Straight Straight

See how General Duty - Leveling Edge Bucket 1400 mm (55 in): 490-5277 compares against frequently compared products.

Media Gallery

General Duty Bucket

General Duty Bucket
336F with General Duty Bucket
336F Excavator loading a 730C Articulated Truck with a General Duty Bucket
311F RR digging in trenching application with a General Duty Bucket
320 Medium Excavator using a General Duty Bucket to load a truck
M317F digging with a General Duty Bucket

Take the interactive virtual product tour to explore the great features and benefits of the General Duty - Leveling Edge Bucket 1400 mm (55 in): 490-5277

Start General Duty - Leveling Edge Bucket 1400 mm (55 in): 490-5277 Tour
close

Compatible Technology and Services

Leverage Caterpillar connected data and security principles to improve efficiencies, increase productivity and make your business more profitable.

  • Cat Pl161 Attachment Tracker

    The Cat PL161 Attachment Tracker is the most advanced OEM integrated solution for attachment tracking. The PL161 mounts easily to your attachments or anything else you want to track.

1 - 8 of 1 Items items
Previous Next

The Cat PL161 Attachment Tracker is the most advanced OEM integrated solution for attachment tracking. The PL161 mounts easily to your attachments or anything else you want to track.

Explore Technology