Studio Shot

Digging Buckets - Mini Excavator 450 mm (18 in), 56 L (2 ft3), CW05 Coupler, Bolt-On Teeth

Request A Price Click for Price

Key Specs

Width
17.7 in
450 mm
Capacity
2 ft³
56 l
Weight
105.8 lb
48 kg

Overview

These buckets are ideal for digging in soft to moderate ground.

Product Specifications for 450 mm (18 in), 56 L (2 ft3), CW05 Coupler, Bolt-On Teeth

Width 17.7 in 450 mm
Capacity 2 ft³ 56 l
Weight 105.8 lb 48 kg
Base Edge Thickness 0.6 in 16 mm
Tip Radius 22.8 in 578 mm
Interface Type CW-05 Coupler CW-05 Coupler

See how 450 mm (18 in), 56 L (2 ft3), CW05 Coupler, Bolt-On Teeth compares against frequently compared products.

Product Brochures and More Are Ready to Download!

Media Gallery

Studio Shot

Front View

Top View

Left View

Rear View

Bottom View

Right View

Studio Shot
Front View
Top View
Left View
Rear View
Bottom View
Right View

Cat® Mini Excavator Buckets Overview

An Attachment for Every Job - Cat® Work Tool Attachments

Cat® Mini Excavator Buckets Overview
An Attachment for Every Job - Cat® Work Tool Attachments