Studio Shot

Digging Buckets - Mini Excavator 500 mm (20 in), 49 L (1.7 ft3), CW05 Coupler, Bolt-On Teeth

Request A Price Click for Price

Key Specs

Width
19.7 in
500 mm
Capacity
1.7 ft³
49 l
Weight
92.6 lb
42 kg

Overview

These buckets are ideal for digging in soft to moderate ground.

Product Specifications for 500 mm (20 in), 49 L (1.7 ft3), CW05 Coupler, Bolt-On Teeth

Width 19.7 in 500 mm
Capacity 1.7 ft³ 49 l
Weight 92.6 lb 42 kg
Base Edge Thickness 0.6 in 16 mm
Tip Radius 19.4 in 492 mm
Interface Type CW-05 Coupler CW-05 Coupler

See how 500 mm (20 in), 49 L (1.7 ft3), CW05 Coupler, Bolt-On Teeth compares against frequently compared products.

Product Brochures and More Are Ready to Download!

Media Gallery

Studio Shot

Front View

Top View

Left View

Rear View

Bottom View

Right View

Studio Shot
Front View
Top View
Left View
Rear View
Bottom View
Right View

Cat® Mini Excavator Buckets Overview

An Attachment for Every Job - Cat® Work Tool Attachments

Cat® Mini Excavator Buckets Overview
An Attachment for Every Job - Cat® Work Tool Attachments