Studio Shot

General Accessories 45 mm (1.8 in) Pins

Request A Price Click for Price

Key Specs

Weight
16.1 lb
7.3 kg
Pin Diameter
45mm
45mm
Quantity
2
2

Overview

Pins are required for mounting to machine stick or for use with Pin Grabber couplers.

Product Specifications for 45 mm (1.8 in) Pins

Weight 16.1 lb 7.3 kg
Pin Diameter 45mm 45mm
Quantity 2 2
Length 11.7 in 298 mm

See how 45 mm (1.8 in) Pins compares against frequently compared products.

Media Gallery

Studio Shot