307.5 Mini Excavator

Mini Excavators 307.5 - Tier 4 / Stage V

Request A Price Find Dealer

Key Specs

Net Power
54.8 hp
40.9 kW
Operating Weight
17905 lb
8120 kg
Dig Depth
182.8 in
4642 mm

Overview

Mini Excavators Inspired by Our Customers

The Cat® 307.5 Mini Excavator delivers maximum power and performance in a mini size to help you work in a wide range of applications.

Benefits

4 Industry First Features

Cat Exclusives in a Mini Excavator

Up to 10% Lower Total Ownership Costs

with improved fuel efficiency and longer service intervals

Up to 20% More Performance

with customizable operator settings and improvements in lift, swing, travel and multifunction

Product Specifications for 307.5 - Tier 4 / Stage V

Net Power 54.8 hp 40.9 kW
Engine Model Cat C2.4 Turbo Cat C2.4 Turbo
Displacement 148 in³ 2.43 l
Gross Power - SAE J1995:2014 57.9 hp 43.2 kW
Bore 3.4 in 87 mm
Stroke 4 in 102.4 mm
Rated Net Power - 2,400 rpm - U.S. EPA Tier 4 Final/EU Stage V - ISO 9249/EEC 80/1269 54.8 hp 40.9 kW
Operating Weight 17905 lb 8120 kg
Note (2) **Maximum Weight is based on steel tracks with rubber pads, counterweight, operator, full fuel tank, long stick, blade and no bucket. **Maximum Weight is based on steel tracks with rubber pads, counterweight, operator, full fuel tank, long stick, blade and no bucket.
Maximum Operating Weight with Cab** 17905 lb 8120 kg
Minimum Operating Weight with Cab* 16549 lb 7505 kg
Note (1) *Minimum Weight is based on steel tracks, no counterweight, operator, full fuel tank, standard stick, blade and no bucket. *Minimum Weight is based on steel tracks, no counterweight, operator, full fuel tank, standard stick, blade and no bucket.
Dig Depth 182.8 in 4642 mm
Cab Height 100 in 2541 mm
Maximum Blade Height 14.6 in 370 mm
Track Belt/Shoe Width 17.7 in 450 mm
Maximum Dump Clearance 225.1 in 5717 mm
O/A Undercarriage Length 108.7 in 2760 mm
O/A Track Width 86.6 in 2200 mm
Vertical Wall 161.9 in 4113 mm
Width over Upper House 88.6 in 2250 mm
Boom In Reach 88.6 in 2250 mm
Stick Length 86.9 in 2208 mm
Tail Swing with Counterweight 76 in 1930 mm
Maximum Reach 267.9 in 6805 mm
Ground Clearance 14.6 in 370 mm
Swing Bearing - Height 29.7 in 756 mm
Tail Swing without Counterweight 70.9 in 1800 mm
Maximum Dig Height 305.7 in 7765 mm
Maximum Blade Depth 16 in 407 mm
Maximum Reach - Ground Level 262.6 in 6670 mm
Height - Boom Transport - No Tools 100.4 in 2550 mm
Overall Shipping Length - without Counterweight 240.9 in 6120 mm
Overall Shipping Length - with Counterweight 246.1 in 6250 mm
Note (1) Boom Height when stick is pinned in transport position with no attachments. Boom Height when stick is pinned in transport position with no attachments.
Height - Boom Working - With Tools 124 in 3150 mm
Note (2) Boom Height when stick is pinned in working position with attachments. Boom Height when stick is pinned in working position with attachments.
Long Stick 181 lb 82 kg
Counterweight 552 lb 250 kg
Steel Tracks with Pads 628 lb 285 kg
Maximum Traction Force - Low Speed 14035 lb 62.4 kN
Maximum Traction Force - High Speed 5856 lb 26.1 kN
Travel Speed - High 3.1 mile/h 5 km/h
Ground Pressure - Maximum Weight 5.5 psi 37.7 kPa
Travel Speed - Low 1.9 mile/h 3.1 km/h
Gradeability - Maximum 30 degrees 30 degrees
Ground Pressure - Minimum Weight 5.1 psi 34.8 kPa
Cooling System 2.6 gal (US) 10 l
Hydraulic System 29 gal (US) 110 l
Hydraulic Tank 14 gal (US) 53 l
Fuel Tank 38 gal (US) 145 l
Engine Oil 2.5 gal (US) 9.5 l
Type Load Sensing Hydraulics with Variable Displacement Piston Pump Load Sensing Hydraulics with Variable Displacement Piston Pump
Operating Pressure - Swing 3626 psi 250 bar
Note Flow and pressure are not combinable. Under load, as flow rises pressure goes down. Flow and pressure are not combinable. Under load, as flow rises pressure goes down.
Pump Flow at 2,400 rpm 44 gal/min 167 l/min
Digging Force - Stick - Standard 8504 lb 37.8 kN
Operating Pressure - Travel 4134 psi 285 bar
Operating Pressure - Equipment 4134 psi 285 bar
Digging Force - Stick - Long 7579 lb 33.7 kN
Digging Force - Bucket 12272 lb 54.6 kN
Maximum Auxiliary Circuit - Secondary - Flow at Pump 9 gal/min 33 l/min
Maximum Auxiliary Circuit - Secondary - Pressure at Pump 4134 psi 285 bar
Maximum Auxiliary Circuit - Primary - Flow at Pump 35 gal/min 131 l/min
Maximum Auxiliary Circuit - Primary - Pressure at Pump 4134 psi 285 bar
Machine Swing Speed 10 r/min 10 r/min
Height 17 in 431 mm
Width 90 in 2280 mm
Roll Over Protective Structure (ROPS) ISO 12117-2:2008 ISO 12117-2:2008
Top Guard ISO 10262:1998 (Level I) ISO 10262:1998 (Level I)
Tip Over Protective Structure (TOPS) ISO 12117:1997 ISO 12117:1997
Operator Sound Pressure (ISO 6396:2008) 72 dB(A) 72 dB(A)
Average Exterior Sound Pressure (ISO 6395:2008) 98 dB(A) 98 dB(A)
Note European Union Directive “2000/14/EC” European Union Directive “2000/14/EC”
Air Conditioning The air conditioning system on this machine contains the fluorinated greenhouse gas refrigerant R134a (Global Warming Potential = 1430). The system contains .90 kg of refrigerant which has a CO2 equivalent of 1.287 metric tonnes. The air conditioning system on this machine contains the fluorinated greenhouse gas refrigerant R134a (Global Warming Potential = 1430). The system contains .90 kg of refrigerant which has a CO2 equivalent of 1.287 metric tonnes.
Tail Swing with Counterweight 76 in 1930 mm
Vertical Wall 141.6 in 3597 mm
Tail Swing without Counterweight 70.9 in 1800 mm
Stick Length 65.6 in 1665 mm
Boom In Reach 66.2 in 1681 mm
Track Belt/Shoe Width 17.7 in 450 mm
Ground Clearance 14.6 in 370 mm
O/A Track Width 86.6 in 2200 mm
Maximum Reach - Ground Level 242.1 in 6151 mm
O/A Undercarriage Length 108.7 in 2760 mm
Width over Upper House 88.6 in 2250 mm
Maximum Reach 247.9 in 6297 mm
Swing Bearing - Height 29.7 in 756 mm
Maximum Blade Height 14.6 in 370 mm
Maximum Blade Depth 16 in 407 mm
Dig Depth 161.4 in 4100 mm
Maximum Dump Clearance 208.6 in 5300 mm
Cab Height 100 in 2541 mm
Maximum Dig Height 289.3 in 7348 mm
Height - Boom Working - With Tools 107.5 in 2730 mm
Overall Shipping Length - with Counterweight 245.3 in 6230 mm
Note (2) Boom Height when stick is pinned in working position with attachments. Standard Stick offers only one pin position. Boom Height when stick is pinned in working position with attachments. Standard Stick offers only one pin position.
Overall Shipping Length - without Counterweight 240.2 in 6100 mm
Height - Boom Transport - No Tools 101.2 in 2570 mm
Note (1) Boom Height when stick is pinned in transport position with no attachments. Boom Height when stick is pinned in transport position with no attachments.
Recyclability 96% 96%

307.5 - Tier 4 / Stage V Standard Equipment

ENGINE

  • Cat C2.4 Diesel Engine (U.S. EPA Tier 4 Final/EU Stage V) – Electronic Engine, Turbo,Diesel Particulate Filter (DPF)
  • Automatic Engine Idle
  • Automatic Engine Shutdown
  • Automatic Swing Brake
  • Automatic Two Speed Travel
  • Fuel Water Separator with Indicator
  • Radial Seal – Double Element Air Filter
  • Extended Life Coolant, –37° C ( –37° F)

HYDRAULICS

  • Smart Tech Electronic Pump
  • Variable Displacement Piston Pump
  • Load Sensing/Flow Sharing Hydraulics
  • Power On Demand
  • Hydraulic Temperature Monitoring
  • Certified Accumulator
  • HYDO™ Advanced Hydraulic Oil

OPERATOR ENVIRONMENT

  • Top Guard ISO 10262 1998 Level I
  • ROPS ISO 12117-2:2008
  • Stick Steer Mode
  • Travel Cruise Control
  • Control Pattern Changer
  • Adjustable Wrist Rests
  • Molded Footrests
  • Removable, Washable Floor Mat
  • Travel Pedals and Hand Levers
  • Cat Key with Passcode Option
  • HVAC with Automatic Temperature Control
  • Hydraulic Lockout Controls
  • Integrated Lower Front Window
  • Assisted Front Window Overhead Storage
  • Rear Window Emergency Exit
  • Cab Mirrors (vary by region)
  • Fabric, High Back, Suspension Seat
  • Retractable Seat Belt (75 mm/3 in)
  • Coat Hook
  • Cup Holder
  • LED Interior Light
  • Literature Holder
  • Mounting Bosses for Top and Front Guards
  • 12V Power Socket
  • Radio – Bluetooth®, Auxiliary, Microphone, USB (charging only)
  • Skylight
  • Signaling/Warning Horn
  • Cab and (left side) Boom Work Lights
  • Utility Space for Mobile Phone
  • Next Generation Color LCD Monitor (IP66)
    – Jog Dial Interface (cab machines only)
    – Fuel Level and Coolant Temperature Gauges
    – Maintenance and Machine Monitoring
    – Performance and Machine Adjustments
    – Numeric Security Code
    – Multiple Languages
    – Camera Ready (IP68 and IP69K)
    – Hour Meter with Wake Up Switch

TECHNOLOGY (availability varies by region)

  • Product Link™ Basic

UNDERCARRIAGE

  • Greased and Lubricated Track
  • Tie Down Eyes on Track Frame
  • Dozer Straight Blade
  • Dozer Float
  • Bolt-on, Reversible Wear Edge

BOOM, STICK AND LINKAGES

  • One Piece Boom (3700 mm/145.7 in)
  • Standard Stick (1665 mm/65.6 in)
  • Front Shovel Capable – Pin-on/Manual Coupler/Hydraulic Coupler for Cat Tools
  • Thumb Ready (not available in all regions)
  • Certified Lifting Eye (optional in some regions)

ELECTRICAL

  • 12 Volt Electrical System
  • 90 Ampere Alternator
  • 900 CCA Maintenance Free Battery
  • Lock Out/Tag Out Battery Disconnect
  • Ignition Key Stop Switch
  • Travel Alarm
  • Rear and Side Camera

GUARDING

  • ROPS ISO 12117-2:2008
  • Top Guard ISO 10262:1998 (Level I)

OTHER

  • Locks on External Enclosure Doors
  • Lockable Fuel Cap
  • Beacon Socket
  • Rear Reflectors

307.5 - Tier 4 / Stage V Optional Equipment

OPERATOR ENVIRONMENT

  • Air Suspension Heated Seat
  • Seat Belt Reminder System
  • Rain Visor
  • Next Generation Advanced Monitor (below are all included with Next Generation Advanced Monitor option)
    – Jog Dial Control Interface
    – Touch Screen
    – Site Reference System
    – High Definition Camera Capable (IP68 and IP69K)
    – Numeric Security Code

TECHNOLOGY (availability varies by region)

  • Ease of Use Indicate
  • Ease of Use E-Fence
  • Cat Grade Advanced 2D
  • Cat Grade 3D
  • Product Link Elite (regulations apply)

UNDERCARRIAGE

  • Steel Tracks (450 mm/17.7 in wide)
  • Wide Steel Tracks (600 mm/23.6 in)
  • Steel Track with Rubber Pads
  • Track Guides

BOOM, STICK AND LINKAGES

  • Long Stick (2200 mm/86.6 in)
  • Attachments including Buckets, Augers and Hammers
  • Certified Lifting Eye (optional in some regions)

ELECTRICAL

  • Rotating Beacon

GUARDING

  • Top Guard ISO 10262:1998 (Level II)
  • Front Guard (Mesh) ISO 10262:1998 (Level I)
  • Front Guard (Heavy Duty) ISO 10262:1998 (Level II)
  • Track Guards

OTHER

  • Water Jacket Heater
  • Refueling Pump

See how 307.5 - Tier 4 / Stage V compares against frequently compared products.

Use the comparison tool to compare detailed specs of Cat and competitor models.

Compare All Models

Product Brochures and More Are Ready to Download!

Full specifications, product brochures and more. Sign up below for additional information. Or for instant access, you can skip this form.

By sharing your information you’re giving Caterpillar permission to process your data to appropriately fulfill your request. Depending on your request, we may need to share your data with applicable dealers, within the Caterpillar group of companies, and applicable service providers operating on Caterpillar's behalf. Taking care of your information is a responsibility we take seriously. Our Website Privacy Notice details our data privacy practices and your rights to control your personal data.

*Marketing Consent

Media Gallery

307.5 Mini Hydraulic Excavator

307.5 Mini Hydraulic Excavator

307.5 Mini Hydraulic Excavator

307.5 Mini Hydraulic Excavator

307.5 Mini Hydraulic Excavator

Front View

Top View

Left View

Rear View

Bottom View

Right View

307.5 Mini Hydraulic Excavator

307.5 Mini Hydraulic Excavator
307.5 Mini Hydraulic Excavator
307.5 Mini Hydraulic Excavator
307.5 Mini Hydraulic Excavator
307.5 Mini Hydraulic Excavator
Front View
Top View
Left View
Rear View
Bottom View
Right View
307.5 Mini Hydraulic Excavator

Introducing the Next Generation Cat 7-10 Ton Mini Excavators

Overview of the Next Generation Cat 7-10 Ton Mini Excavators

Standard Monitor on the Next Generation Cat Mini Excavators

Stick Steer on the Cat Next Generation Mini Excavators

Daily Maintenance and Inspection on the Cat 7-10 Ton Mini Excavators

Safety Features on the Cat 7-10 Ton Mini Excavators

Introducing the Next Generation Cat 7-10 Ton Mini Excavators
Overview of the Next Generation Cat 7-10 Ton Mini Excavators
Standard Monitor on the Next Generation Cat Mini Excavators
Stick Steer on the Cat Next Generation Mini Excavators
Daily Maintenance and Inspection on the Cat 7-10 Ton Mini Excavators
Safety Features on the Cat 7-10 Ton Mini Excavators

360 View
360 View

Take the interactive virtual product tour to explore the great features and benefits of the 307.5 - Tier 4 / Stage V

Start 307.5 - Tier 4 / Stage V Tour
close

Compatible Technology and Services

Leverage Caterpillar connected data and security principles to improve efficiencies, increase productivity and make your business more profitable.

  • VisionLink®

    VisionLink® is a cloud-based software application that takes the guesswork out of fleet management with key insights to maximize performance - regardless of fleet size or equipment manufacturer. Receive equipment data seamlessly to your desktop or mobile device, all from a convenient centralized solution to make informed decisions at every turn.

1 - 8 of 9 Items items
Previous Next

VisionLink® is a cloud-based software application that takes the guesswork out of fleet management with key insights to maximize performance - regardless of fleet size or equipment manufacturer. Receive equipment data seamlessly to your desktop or mobile device, all from a convenient centralized solution to make informed decisions at every turn.

Explore Technology