XQ570 455 kW (568 kVA)

Mobile Generator Sets XQ570 Tier 4 Final

Request A Price Find Dealer

Key Specs

Rating Prime
455 ekW (568 kVA)
455 ekW (568 kVA)
Frequency
60 Hz
60 Hz
Voltage
120 - 600 V
120 - 600 V

Overview

568 kVA Mobile Diesel Generator Set

The Cat® XQ570 Rental Power Generator Setprovides world class performance and enhanced usability. This model is powered by the fuel-efficient Cat C18 Tier 4 Final compliantengine equipped with the Cat NOx Reduction System. Equipped with the new EMCP 4.4 control panel, the XQ570 features a user-friendly interface and automatic generator set paralleling. A principle advantage of the control system offers simpler and faster voltage changes. Providing greater flexibility when moving between multiple job sites with differing frequency and voltage needs, the auto-configuration capability eliminates the time required when reprogramming units and potential errors. Additional features include lower noise levels and improved part load fuel consumption.

Benefits

Flexible Two-way valve and external fuel ports

Easily switch between onboard and external fuel source for extended run times

Generator Set Mounted EMCP 4.4 Controller

Provides power metering, protective relaying, engine & generator control & monitoring and capability to run up to 8 units in parallel

Standard 500 Hour oil change intervals

Maximizes run time before routine service is required

Product Specifications for XQ570 Tier 4 Final

Rating Prime 455 ekW (568 kVA) 455 ekW (568 kVA)
Frequency 60 Hz 60 Hz
Voltage 120 - 600 V 120 - 600 V
Rating Standby 500 ekW (625 kVA) 500 ekW (625 kVA)
Engine Cat C18 Cat C18
Fuel Diesel Diesel
Height - Without Trailer 102 in 2591 mm
Length - Without Trailer 240 in 6096 mm
Width - Without Trailer 96 in 2438 mm
Weight with Lube Oil and Coolant, Without Trailer 24125 lb 11396 kg
100% Load 60Hz 33.2 gal/hr 126 l/hr
75% Load 60Hz 26.2 gal/hr 99 l/hr
50% Load 60Hz 19 gal/hr 72 l/hr
100% Load 60Hz 35.9 gal/hr 136 l/hr
75% Load 60Hz 28.3 gal/hr 107 l/hr
50% Load 60Hz 20.5 gal/hr 78 l/hr
Sound Power @ 7 meters (23 feet) @ All Ratings 74 dB(A) 74 dB(A)

XQ570 Tier 4 Final Standard Equipment

CAT C18 Diesel Engine

  • Heavy-duty.
    Turbocharged.
    After treatment

Generator

  • LC6134G Frame

Control Panel

  • Digital EMCP4.4 set mounted controller

Cat Connect remote monitoring

  • Provides package monitoring and management

Cooling System

  • Package mounted radiator with vertical air discharge.
    Filled from factory

Charging / Starting System

  • 12V heavy duty starting motor and charging alternator c/w battery isolator

Fuel System

  • 24 hour dual wall fuel tank with 3 way directional valve for external supply

Air Filter

  • Cyclonic/paper with dust cup and service indicator

Distribution

  • Single, robust enclosure for controls and distribution c/w 4 pole circuit breaker and safety cut off

Structure

  • Heavy Duty steel base frame with integral fuel tank.
    Lifting frame and 4 point lift.
    base frame is wider than enclosure to protect generator set during transportation

Enclosure

  • Sound attenuating, galvanised steel enclosure with exceptional noise reduction performance

Exhaust

  • Integrated spark arresting silencer

Lube Oil

  • On engine primary and secondary oil filters. Filled from factory

General

  • Factory tested and inspected

Product Brochures and More Are Ready to Download!

See how XQ570 Tier 4 Final compares against frequently compared products.

Use the comparison tool to compare detailed specs of Cat and competitor models.

Compare All Models

Cat RAM and Condition Monitoring

Observe and manage your fleet from anywhere with Cat RAM, and benefit from real-time monitoring by expert advisors with Condition Monitoring.

Learn More

Service Agreement (Cat® CVA & LTSA)

Experience hassle-free ownership and predictable expenses with flexible Customer Value Agreements, which include Long-Term Service Agreements.

Learn More

Maintenance and Repairs

Retain genset value with maintenance, upgrade kits, and repair options that extend lifecycles, optimise performance, and help you control costs.

Learn More

Parts

Shop for genuine and Cat Reman parts online, with access to price, inventory, and 24/7 expert support.

Learn More

Media Gallery

XQ570

XQ570

XQ570

XQ570

XQ570
XQ570
XQ570
XQ570

Cat XQ570 Mobile Generator Start/Stop Training

Emergency Stop Your Cat Mobile Generator

Cat XQ570 Mobile Generator Start/Stop Training
Emergency Stop Your Cat Mobile Generator

360 View

Take the interactive virtual product tour to explore the great features and benefits of the XQ570 Tier 4 Final

Start XQ570 Tier 4 Final Tour
close

Check out current offers for the XQ570 Tier 4 Final

View More Offers