DE350S GC 350-450 kVA Diesel Generator

Diesel Generator Sets DE350S GC (60 Hz)

Request A Price Find Dealer

Key Specs

Maximum Rating
350 ekW
350 ekW
Minimum Rating
350 ekW
350 ekW
Emissions/Fuel Strategy
Low Fuel, R96/EUIIIa
Low Fuel, R96/EUIIIa

Overview

350 ekW Diesel Generator Set

The DE350S GC diesel generator sets have been developed for your standby applications. Producing reliable power of 350 ekW at 60 Hz, our C9.3 diesel-powered DE350S GC generator set is designed to ISO 8528-5 transient response requirements

Benefits

Integrated Cat® Product Link™ Control System

  • Track Genset Health and Operation Parameters
  • Genset Utilization and Performance Tracking

Remote Connectivity 24/7/365 Monitoring

Cat Connect option ensures your generator set is always ready to start and perform as expected

Optimised Fuel Consumption

Product Specifications for DE350S GC (60 Hz)

Maximum Rating 350 ekW 350 ekW
Minimum Rating 350 ekW 350 ekW
Emissions/Fuel Strategy Low Fuel, R96/EUIIIa Low Fuel, R96/EUIIIa
Voltage 220 to 480 Volts 220 to 480 Volts
Frequency 60 Hz 60 Hz
Speed 1800 rpm 1800 rpm
Duty Cycle Standby Standby
Engine Model C9.3B ATAAC, I-6, 4-Stroke Water-Cooled Diesel C9.3B ATAAC, I-6, 4-Stroke Water-Cooled Diesel
Bore 4.53 in 115 mm
Stroke 5.87 in 149 mm
Displacement 567.5 in³ 9.3 l
Compression Ratio 16.5:1 16.5:1
Aspiration Air to Air Aftercooled Air to Air Aftercooled
Fuel System Direct Injection Direct Injection
Governor Type Adem™A4 Adem™A4
Length - Maximum 186.7 in 4743 mm
Width - Maximum 79.3 in 2014 mm
Height - Maximum 84 in 2133 mm

DE350S GC (60 Hz) Standard Equipment

Engine

  • C9.3B, Inline 6 cylinder, 4 stroke diesel

Air, Cooling & Exhaust

  • Standard air filter

Genset Control

  • GCCP 1.1

Governor

  • Adem A4

Alternator

  • A Frame standard alternator

Fuel Storage

  • Single wall 8 hour fuel tank

General

  • Engine and alternator pre-paint, Caterpillar yellow

DE350S GC (60 Hz) Optional Equipment

Air, Cooling & Exhaust

  • 6" Elbow kit
  • No muffler
  • Single stage air filter
  • 6" Elbow kit
  • 5" Muffler - 10 dBA Attenuation
  • 5-6" Exhaust adapter
  • Dual element air filter
  • 6" Muffler - 25 dBA attenuation
  • 5" Elbow kit
  • Canopy silencer

Alternator Requirements

  • IP Standard @ 21 FUW A-Frame
  • Space heater

Auxiliary Supply Voltage

  • 240V

Certification

  • Australia, CIS, Gulf Certification
  • Certificate of Conformance 13

Circuit breaker

  • 4 Pole Circuit breaker 800A
  • 4 Pole Circuit breaker 1250A
  • Shunt Trip
  • Neutral earth link
  • 3 Pole Circuit breaker 630A
  • 3 Pole Circuit breaker 800A
  • Circuit breaker padlock
  • 4 Pole Circuit breaker 630A
  • 3 Pole Circuit breaker 1250A
  • Overload via alarm switch on breaker
  • Auxiliary contacts

Enclosure

  • Cat GC enclosure

Fuel Storage

  • Low fuel level alarm
  • High fuel level alarm
  • Fuel level sender
  • Dual wall 8 hour fuel tank
  • Low fuel level shutdown
  • Single wall tank with containment 01

Genset Control

  • Coolant heater
  • PLG Cellular 4G E
  • Battery charger
  • PLG Ethernet
  • Standby Pack (Smart Jacket water heater, Battery charger)
  • Oil temperature displays
  • Low coolant temperature alarm
  • Voltage adjust potentiometer
  • Speed adjust potentiometer
  • PLG Cellular 4G U
  • Battery

Product Brochures and More Are Ready to Download!

See how DE350S GC (60 Hz) compares against frequently compared products.

Use the comparison tool to compare detailed specs of Cat and competitor models.

Compare All Models

Cat RAM and Condition Monitoring

Observe and manage your fleet from anywhere with Cat RAM, and benefit from real-time monitoring by expert advisors with Condition Monitoring.

Learn More

Service Agreement (Cat® CVA & LTSA)

Experience hassle-free ownership and predictable expenses with flexible Customer Value Agreements, which include Long-Term Service Agreements.

Learn More

Maintenance and Repairs

Retain genset value with maintenance, upgrade kits, and repair options that extend lifecycles, optimise performance, and help you control costs.

Learn More

Parts

Shop for genuine and Cat Reman parts online, with access to price, inventory, and 24/7 expert support.

Learn More

Media Gallery

DE350S GC

DE350S GC

DE350S GC

DE350S GC

DE350S GC Enclosure

DE350S GC Enclosure

DE350S GC Enclosure

DE350S GC Enclosure

DE350S GC
DE350S GC
DE350S GC
DE350S GC
DE350S GC Enclosure
DE350S GC Enclosure
DE350S GC Enclosure
DE350S GC Enclosure

360 View
360 View
360 View

Check out current offers for the DE350S GC (60 Hz)

View More Offers