D25 | C2.2 (60 HZ) | 25 kW Diesel Generator

Diesel Generator Sets C2.2 | D25

Request A Price Find Dealer

Key Specs

Standby Rating
25 ekW
25 ekW
Frequency
60 Hz
60 Hz
Emissions/Fuel Strategy
US EPA TIER 4I (EPA 40 CFR Part 1039 Interim Tier 4)
US EPA TIER 4I (EPA 40 CFR Part 1039 Interim Tier 4)

Overview

25 ekW Diesel Generator Set

Producing reliable power of 25 ekW at 60 Hz, our D25 diesel generator sets are designed to meet ISO 8528-5 transient response requirements. All D25 generator sets are EPA TIER 4I emissions compliant.

Benefits

Over 1000 hour Continuous Run Time

Remote Connectivity 24/7/365 Monitoring

Cat Connect option ensures your generator set is always ready to start and performing as expected

Product Specifications for C2.2 | D25

Standby Rating 25 ekW 25 ekW
Frequency 60 Hz 60 Hz
Emissions/Fuel Strategy US EPA TIER 4I (EPA 40 CFR Part 1039 Interim Tier 4) US EPA TIER 4I (EPA 40 CFR Part 1039 Interim Tier 4)
Voltage 480/277, 240/120, 208/120, 600/346, 240/120 VAC 480/277, 240/120, 208/120, 600/346, 240/120 VAC
Speed 1800 rpm 1800 rpm
Duty Cycle Standby Standby
Engine Model Cat® C2.2, In-line 4, 4-cycle diesel Cat® C2.2, In-line 4, 4-cycle diesel
Bore 3.3 in 84 mm
Stroke 3.9 in 100 mm
Displacement 134 in³ 2.2 l
Compression Ratio 23.3:1 23.3:1
Aspiration Turbocharged Turbocharged
Fuel System Mechanical Cassette Type Mechanical Cassette Type
Governor Type Mechanical Mechanical
Length - Maximum 88.6 in 2250 mm
Width - Maximum 41.3 in 1050 mm
Height - Maximum 57.9 in 1470 mm
Dry Weight - Genset (maximum) 2052 lb 930 kg

C2.2 | D25 Standard Equipment

Engine

  • Diesel Engine 2.2L, EPA TIER IV Interim
  • Electrical system, 12 VDC

Exhaust System

  • Dry exhaust manifolds

Fuel System

  • Actuator with electronic governor

Control Panel

  • GCCP 1.2. R220 / R221 / D350 voltage regulators

Telematics

  • PL444 Product link 4G LTE telematics

Generators and Generator Attachments

  • Anti-condensation Space heaters
  • M-Frame

Starting / Charging System

  • 12V Starting motors

General

  • Operation and maintenance manuals
  • Parts book
  • Paint - Caterpillar yellow except rails are gloss black

C2.2 | D25 Optional Equipment

Air Inlet

  • Air inlet adapters

Cooling System

  • Inlet/outlet connections

Exhaust

  • Exhaust expander
  • Elbow, flange
  • Flexible fitting
  • Muffler and spark-arresting muffler with companion flanges

Telematics

  • PLG 601 & 641 product link telematics

Enclosures

  • Sound attenuated steel & aluminum enclosures

Mufflers

  • 25dBA mufflers

Starting / Charging System

  • Charging alternator
  • Jacket water heater
  • Battery charger
  • Space heaters

See how C2.2 | D25 compares against frequently compared products.

Use the comparison tool to compare detailed specs of Cat and competitor models.

Compare All Models

Cat RAM and Condition Monitoring

Observe and manage your fleet from anywhere with Cat RAM, and benefit from real-time monitoring by expert advisors with Condition Monitoring.

Learn More

Service Agreement (Cat® CVA & LTSA)

Experience hassle-free ownership and predictable expenses with flexible Customer Value Agreements, which include Long-Term Service Agreements.

Learn More

Maintenance and Repairs

Retain genset value with maintenance, upgrade kits, and repair options that extend lifecycles, optimise performance, and help you control costs.

Learn More

Parts

Shop for genuine and Cat Reman parts online, with access to price, inventory, and 24/7 expert support.

Learn More

Media Gallery

D25

D25

D25

D25

D25

D25

D25
D25
D25
D25
D25
D25

360 View
360 View

Take the interactive virtual product tour to explore the great features and benefits of the C2.2 | D25

Start C2.2 | D25 Tour
close

Check out current offers for the C2.2 | D25

View More Offers