DG200 GC (Single-phase)

Gas Generator Sets DG200 GC (Single-phase)

Request A Price Find Dealer

Key Specs

Frequency
60 Hz
60 Hz
Natural Gas Rating
200 eKW
200 eKW
Emissions/Fuel Strategy
U.S. EPA Certified for Non-Emergency Application
U.S. EPA Certified for Non-Emergency Application

Overview

200 kW Natural Gas Generator Set

The Cat® spark-ignited generator product line for stationary applications feature permanent magnet excitation, amortisseur winding, skewed stator, voltage adjustment through the EMCP controller, Class H winding insulation and 2/3 pitch incorporated.

Benefits

UP to 908 skVA @30% Voltage Dip

Able to start large connected motors loads during a power outage

Certified EPA Stationary Emergency

Complies with emission standards required for local permits

Alternator Features Class H Insulation

Highest classification ensures alternator durability

Product Specifications for DG200 GC (Single-phase)

Frequency 60 Hz 60 Hz
Natural Gas Rating 200 eKW 200 eKW
Emissions/Fuel Strategy U.S. EPA Certified for Non-Emergency Application U.S. EPA Certified for Non-Emergency Application
Displacement 864.71 in³ 14.17 l
Fuel Type Natural Gas Natural Gas
Speed 1800 rpm 1800 rpm
Engine Model 14.2 L Spark - Ignited 14.2 L Spark - Ignited
Fuel System Carburetor, Down Draft Carburetor, Down Draft
Aspiration Turbocharged-Aftercooled Turbocharged-Aftercooled
Governor Type Electronic Electronic
Compression Ratio 9.5:1 9.5:1
Bore 5.31 in 134.87 mm
Stroke 6.5 in 165.1 mm
Length 127.95 in 3250 mm
Width 52.93 in 1344.5 mm
Height 67.37 in 1711.2 mm
Weight 5756 lb 2610.9 kg

DG200 GC (Single-phase) Standard Equipment

Cooling

  • Factory-installed radiator
  • Closed coolant recovery system
  • 50/50 Ethylene glycol antifreeze
  • Standard ambient temperatures up to 50°C (122°F)
  • Radiator and cooling fan complete with protective guards

Air Inlet

  • Single element air filter

Fuel

  • Fuel pressure test po
  • Primary and secondary fuel shut-off
  • Low fuel pressure switch
  • Dual lock off valves
  • NPT connection
  • Natural Gas or LP Vapor

Exhaust

  • Exhaust outlet with 3” pipe

Generator

  • Full load capacity alternator
  • Permanent magnet excitation
  • Class H insulation material
  • Integrated Voltage Regulator
  • Matched to the performance and output characteristics of Cat engines
  • IP23 Protection

Controls

  • EMCP 4.2 Series generator set controller

Mounting

  • Vibration isolaton (puck type)
  • Rubber vibration isolators

Electric Starting and/or Prelube

  • Engine electrical system
  • Solenoid activated starter motor
  • Battery cables

Electric Power - Package Serial Number Prefix

  • Battery charging alternator

Governor

  • Electronic governor (non adjustable)

Control Panel

  • EMCP 4.2 Series generator set controller

Starting/Charging

  • 12 volt starting motor
  • Batteries with rack and cables

DG200 GC (Single-phase) Optional Equipment

Starting/Charging

  • Battery charger – UL Listed 10 amp
  • Charging alternator
  • Jacket water heater
  • Battery heater

General

  • UL 2200 package
  • Enclosures: sound attenuated, weather protective
  • CSA Certification
  • Suitable for Use as Service Equipment (SUSE)
  • Automatic transfer switches (ATS)

Generator

  • Shunt trip and auxiliary contact breaker
  • Thermal magnetic or electronic trip MCCBs
  • Anti-condensation heater
  • Excitation: [ ] Permanent Magnet Excited (PM)
  • Anti-condensation heater
  • Oversize and premium generators

Product Brochures and More Are Ready to Download!

See how DG200 GC (Single-phase) compares against frequently compared products.

Use the comparison tool to compare detailed specs of Cat and competitor models.

Compare All Models

Cat RAM and Condition Monitoring

Observe and manage your fleet from anywhere with Cat RAM, and benefit from real-time monitoring by expert advisors with Condition Monitoring.

Learn More

Service Agreement (Cat® CVA & LTSA)

Experience hassle-free ownership and predictable expenses with flexible Customer Value Agreements, which include Long-Term Service Agreements.

Learn More

Maintenance and Repairs

Retain genset value with maintenance, upgrade kits, and repair options that extend lifecycles, optimise performance, and help you control costs.

Learn More

Parts

Shop for genuine and Cat Reman parts online, with access to price, inventory, and 24/7 expert support.

Learn More

Media Gallery

Open Generator Set

Open Generator Set
Enclosure