C15 (50 HZ) China Non Road | 365-550 kVA Diesel Generator

Diesel Generator Sets C15 (50 Hz) China Non Road

Request A Price Find Dealer

Key Specs

Maximum Rating
550 kVA
550 kVA
Minimum Rating
365 kVA
365 kVA
Emissions/Fuel Strategy
Low Fuel, Tier 2 or 3
Low Fuel, Tier 2 or 3

Overview

365 - 550 kVA Diesel Generator Set

The C15 diesel generator sets have been developed for your mission critical, standby and prime applications. Producing reliable power from 365 to 550 kVA at 50 Hz, meeting ISO 8528-5 transient response requirements and built to accept 100 % rated load in one step. The engines are certified Low Fuel Consumption, U.S. EPA Certified for Stationary Emergency Use Only (Tier 2 or Tier 3 Nonroad Equivalent Emission Standards), EU Stage IIIA Nonroad Emission Standards, China Nonroad III Emission Standards Emissions / Fuel Strategy.

Benefits

Integrated Cat® Product Link™ Control System

  • Track Genset Health and Operation Parameters
  • Genset Utilization and Performance Tracking

Remote Connectivity 24/7/365 Monitoring

Cat Connect option ensures your generator set is always ready to start and perform as expected

Optimised for 5% Lower Fuel Consumption

Longer run times between fuel fills; reduced operating costs

Product Specifications for C15 (50 Hz) China Non Road

Maximum Rating 550 kVA 550 kVA
Minimum Rating 365 kVA 365 kVA
Emissions/Fuel Strategy Low Fuel, Tier 2 or 3 Low Fuel, Tier 2 or 3
Voltage 208 to 600 Volts 208 to 600 Volts
Frequency 50 Hz 50 Hz
Speed 1500 rpm 1500 rpm
Duty Cycle Standby, Prime Standby, Prime
Engine Model C15 ATAAC, I-6, 4-Stroke Water-Cooled Diesel C15 ATAAC, I-6, 4-Stroke Water-Cooled Diesel
Bore 5.4 in 137.2 mm
Stroke 6.75 in 171.4 mm
Displacement 927.56 in³ 15.2 l
Compression Ratio 16.1:1 16.1:1
Aspiration Air to Air Aftercooled Air to Air Aftercooled
Fuel System MEUI MEUI
Governor Type Adem™A4 Adem™A4
Length - Maximum 222.7 in 5656 mm
Width - Maximum 90 in 2286 mm
Height - Maximum 93.2 in 2367 mm

C15 (50 Hz) China Non Road Standard Equipment

Air System

  • Aftercooler core
  • Turbocharger
  • Air cleaner - Non canister disposable paper filter

Air Inlet

  • Air cleaner

Control Panel

  • GCCP 1.3
  • GCCP 1.3

Cooling

  • Package mounted radiator

Cooling System

  • Radiator and cooling fan with guard
  • Coolant drain line with valve
  • Caterpillar extended life coolant
  • Fan drive, battery charging alternator drive

Fuel

  • Secondary fuel filters
  • Fuel priming pump
  • Primary fuel filter with integral water separator

Exhaust

  • Stainless steel exhaust flex, gaskets, raincap & SAE exhaust flange for customer use - shipped loose
  • Exhaust flange outlet

Fuel System

  • Standard open set fuel tank/base supplied
  • Base, formed steel with single wall integral 8-hour fuel tank

Generator

  • IP23 Protection
  • Matched to the performance and output characteristics of Cat engines
  • Load adjustment module provides engine relief upon load impact and improves load acceptance and recovery time

Generator and Attachments

  • IP23 Protection
  • A Frame generator - IP21 Protection
  • Segregated low voltage (AC/DC) wiring panel
  • Mandatory option circuit breaker, IEC, 3 pole, mounted in power centre
  • Optional LC Frame generator - IP23 Protection
  • Power center, IP22
  • Integrated voltage regulator (IVR)

Power Termination

  • Busbar

Governing System

  • Cat electronic governor (ADEM A4)

Lube System

  • Lubricating oil
  • Oil drain valves

Mounting

  • Rubber vibration isolators

Mounting System

  • Rubber vibration isolators

Starting/Charging

  • 24 Volt battery with rack and cables
  • Batteries
  • 24 volt starting motor

General

  • Engine and alternator pre paint, Caterpillar yellow
  • Paint - Caterpillar yellow except rails and radiators gloss black

C15 (50 Hz) China Non Road Optional Equipment

Air Inlet System

  • Single element air cleaner
  • Dual element air cleaner

Exhaust

  • Industrial, residential, critical mufflers

Certifications

  • EU Certificate of Conformance (CE)
  • Global certification for CIS

Generator

  • Oversize and premium generators
  • Anti-condensation heater
  • Excitation: [ ] Permanent magnet excitation (PMG) Excited (PM) [ ] Internally Excited (IE)

Power Termination

  • Circuit breakers, UL listed
  • Circuit breakers, IEC compliant

Circuit breakers

  • 4 Pole (IEC-100% rated) Circuit breakers - Motorised
  • 3 Pole (IEC-100% rated) Circuit breakers - Motorised
  • Auxiliary contacts, circuit breaker
  • 4 Pole (IEC-100% rated) Circuit breakers - Package mounted
  • Padlockable circuit breaker device
  • Power terminal strip
  • Shunt trip for IEC circuit breaker
  • 3 Pole (IEC-100% rated) Circuit breakers - Package mounted

Control Panels

  • Protective devices: Earth fault relay ; Earth leakage Ground fault relay ; Overload shutdown via breaker ; Low fuel level alarm ; Low fuel level shutdown ; High fuel level alarm ; Fuel level sensor
  • Remote annunciator module
  • Oil temperature displays
  • GCCP 1.4
  • Local annunciator
  • Local alarm horn
  • Volt free contacts

Starting/Charging

  • Jacket water heater
  • Heavy duty starting system
  • Battery chargers
  • Oversize batteries
  • Charging alternator

Cooling System

  • Radiator duct flange
  • Stone guards
  • Low coolant temperature alarm

Enclosures

  • Sound attenuated enclosures
  • High ambient sound attenuated enclosures

Exhaust System

  • End in/end out mufflers - 10, 25 and 35 dBA attenuation
  • Manifold and turbocharger guards
  • Flexible exhaust fittings
  • 6 and 8 inch flange GP
  • 6 and 8 inch elbow kit
  • Engine mounted muffler

Fuel System

  • Dual wall fuel tank base
  • Manual fuel transfer pump
  • Fuel transfer system controls

General

  • UL 2200 package
  • Automatic transfer switches (ATS)
  • Narrow, wide or skid base
  • Seismic Certification per applicable building codes: IBC 2000, IBC 2003, IBC 2006, IBC 2009, CBC 2007
  • Single or dual wall sub-base fuel tanks
  • EU Certificate of Conformance (CE)
  • EEC Declaration of Conformity
  • The following options are based on regional and product configuration:
  • Single or dual wall integral fuel tanks
  • CSA Certification
  • Sound attenuated, weather protective or high ambient weather protective enclosure
  • Integral & sub-base UL listed dual wall fuel tanks

Generator and Attachments

  • Oversize A Frame generator
  • LC frame generator
  • Oversize LC frame generator
  • CIP A Frame generator
  • LC frame CIP generator
  • Permanent magnet excitation (PMG) generator
  • Space heaters
  • Ingress protection

Lube System

  • Manual sump pump

Mounting System

  • Narrow skid base - replaces standard fuel tank base

Special Test / Reports

  • PGS Test report @ 1.0 power factor
  • PGS Test report @ 0.8 power factor

Starting / Charging System

  • 5 Amp single Battery charger
  • Battery disconnect switch

See how C15 (50 Hz) China Non Road compares against frequently compared products.

Use the comparison tool to compare detailed specs of Cat and competitor models.

Compare All Models

Cat RAM and Condition Monitoring

Observe and manage your fleet from anywhere with Cat RAM, and benefit from real-time monitoring by expert advisors with Condition Monitoring.

Learn More

Service Agreement (Cat® CVA & LTSA)

Experience hassle-free ownership and predictable expenses with flexible Customer Value Agreements, which include Long-Term Service Agreements.

Learn More

Maintenance and Repairs

Retain genset value with maintenance, upgrade kits, and repair options that extend lifecycles, optimise performance, and help you control costs.

Learn More

Parts

Shop for genuine and Cat Reman parts online, with access to price, inventory, and 24/7 expert support.

Learn More

Media Gallery

C15 Rear Right

C15 Rear Left

C15 Front Right

C15 Front Left

Enclosure

Enclosure

C15 Rear Right
C15 Rear Left
C15 Front Right
C15 Front Left
Enclosure
Enclosure

360 View
360 View

Check out current offers for the C15 (50 Hz) China Non Road

View More Offers