3612 (50 HZ) | 4700-7520 kVA Diesel Generator

Diesel Generator Sets 3616 (50 Hz)

Request A Price Find Dealer

Key Specs

Maximum Rating
7520 kVA
7520 kVA
Minimum Rating
4700 kVA
4700 kVA
Emissions/Fuel Strategy
Low Fuel Consumption
Low Fuel Consumption

Overview

3616 (50 Hz)

Producing reliable power from 4700 to 7520 kVA at 50 Hz , our 3616 diesel generator sets are made to meet your mission critical, continuous, standby and prime applications. We've designed each to ISO 8528-5 transient response requirements and to accept 100% rated load in one step. The generator set is certified for low fuel consumption.

Benefits

Over 200,000,000 Operating hours

at Global locations

Up to 10% Better Fuel Economy

Demonstrated savings

Over 20% Reduction in Service Time

Two inspection ports per cylinder, segmented camshafts and individual heads ease service

Product Specifications for 3616 (50 Hz)

Maximum Rating 7520 kVA 7520 kVA
Minimum Rating 4700 kVA 4700 kVA
Emissions/Fuel Strategy Low Fuel Consumption Low Fuel Consumption
Frequency 50 Hz 50 Hz
Speed 720 & 1000 rpm 720 & 1000 rpm
Duty Cycle Standby, Prime, Continuous Standby, Prime, Continuous
Engine Model 3616 V-16, 4-Stroke Water-Cooled Diesel 3616 V-16, 4-Stroke Water-Cooled Diesel
Bore 11 in 280 mm
Stroke 11.8 in 300 mm
Displacement 18032 in³ 296 l
Compression Ratio 13:01 13:01
Aspiration TA TA
Fuel System Direct unit injection Direct unit injection
Governor Type Generator Set Monitoring System (GMS) Generator Set Monitoring System (GMS)
Length - Maximum 404 in 10261.7 mm
Width - Maximum 99.62 in 2530.3 mm
Height - Maximum 156.6 in 3977.7 mm
Dry Weight - Genset (maximum) 141840 lb 64470 kg

3616 (50 Hz) Standard Equipment

Air Inlet System

  • Turbocharger, watercooled, engine oil lubricated
  • Air inlet shutoff
  • Aftercooler, fresh water, corrosion resistant coated (air side)
  • Air cleaner
  • Breather, crankcase, top-mounted

Cooling System

  • Front mounted turbos
  • Three-bundle oil cooler
  • Engine coolant water drains
  • Water temperature regulator
  • Jacket water thermostats

Exhaust System

  • 457 mm (18 in) Cat bolt pattern
  • Dry, gas tight, exhaust manifold
  • Includes adapter, flexible exhaust fitting

Fuel System

  • Simplex or duplex

Generator System

  • Custom generator per generator data sheet completed by Dealer

Governor System

  • UG Actuator

Lube System

  • Oil pressure regulating valve
  • Wet oil sump. Includes engine-driven main lubrication and oil pumps, oil lines and oil pan
  • Crankcase explosion relief valves
  • Oil filler and dipstick
  • Service side engine mounted on cylinder block inspection covers
  • Centrifugal oil filters with single shutoff

Mounting System

  • Engine and generator mounting
  • Damper, torsional vibration

Starting / Charging System

  • Line group for single point custom connection
  • Two motors, engine mounted at rear, on left side
  • Vane type air starter
  • Air silencer

General:

  • Gear driven pumps: Fuel/oil/jacket water/aftercooler/Oil cooler water
  • Paint, Caterpillar yellow

3616 (50 Hz) Optional Equipment

Air Inlet System

  • Soot filter
  • Air inlet adapter
  • Heavy duty air cleaner
  • Vertical support bracket
  • Air cleaner louver assembly
  • Boost control valve

Cooling System

  • Expansion tank
  • Auxiliary water pump
  • Heating aids
  • Cooling system aids
  • Heat exchanger for single circuit

Exhaust System

  • Weld flange and related hardware
  • Flexible exhaust fittings

Fuel System

  • Duplex primary fuel strainer
  • Fuel priming pump
  • Fuel system connections

Generator System

  • Busbar connections
  • Anti-condensation space heaters
  • Class F insulation
  • 3 Phase, six Leads, WYE
  • Winding temperature detectors

Governor System

  • 230 UA
  • Battery backup/power supply
  • Digital programmers
  • EGB actuator
  • Electronic/actuators
  • 723 Plus

Lube System

  • Lube ANSI adapter (Emergency connection)
  • Oil pan drain valve

Mounting System

  • Spring type vibration isolators
  • Non-vertically restrained
  • Vertically restrained
  • Isolator

Starting / Charging System

  • Turbine type air starters
  • Redundant air starters
  • Pressure reducing valve
  • Compressed air flex hose

General:

  • Custom paint colors

Product Brochures and More Are Ready to Download!

See how 3616 (50 Hz) compares against frequently compared products.

Use the comparison tool to compare detailed specs of Cat and competitor models.

Compare All Models

Cat RAM and Condition Monitoring

Observe and manage your fleet from anywhere with Cat RAM, and benefit from real-time monitoring by expert advisors with Condition Monitoring.

Learn More

Service Agreement (Cat® CVA & LTSA)

Experience hassle-free ownership and predictable expenses with flexible Customer Value Agreements, which include Long-Term Service Agreements.

Learn More

Maintenance and Repairs

Retain genset value with maintenance, upgrade kits, and repair options that extend lifecycles, optimise performance, and help you control costs.

Learn More

Parts

Shop for genuine and Cat Reman parts online, with access to price, inventory, and 24/7 expert support.

Learn More

Media Gallery

3616

3616

Check out current offers for the 3616 (50 Hz)

View More Offers