DG80 (Single Phase and 3 Phase)

Gas Generator Sets DG80 (Single Phase and 3 Phase)

Request A Price Find Dealer

Key Specs

Frequency
60 Hz
60 Hz
Gas Standby Rating
60 ekW
60 ekW
Emissions/Fuel Strategy
U.S. EPA Certified for Stationary Emergency Application
U.S. EPA Certified for Stationary Emergency Application

Overview

80 ekW Generator Set

The Cat® spark-ignited generator sets for stationary emergency applications provide a much cleaner and sustainable solutions for your power needs. The ability to run on various types of gaseous fuels and adapting automatic fuel change-over, make these products capable to power a wide range of applications.

Product Specifications for DG80 (Single Phase and 3 Phase)

Frequency 60 Hz 60 Hz
Gas Standby Rating 60 ekW 60 ekW
Emissions/Fuel Strategy U.S. EPA Certified for Stationary Emergency Application U.S. EPA Certified for Stationary Emergency Application
Voltage 208-600 208-600
Speed 1800 rpm 1800 rpm
Engine Model 3.6L Inline TCAC 3.6L Inline TCAC
Stroke 4.05 in 95.3 mm
Displacement 219.6 in³ 6.2 l
Compression Ratio 9.7:1 9.7:1
Aspiration TCAC TCAC
Bore 4.15 in 101.6 mm
Fuel System Electronic Electronic
Length 93 in 2438 mm
Width 47 in 1295 mm
Height 55 in 1448 mm
Dry Weight - Genset 2416 lb 1364 kg

DG80 (Single Phase and 3 Phase) Standard Equipment

Control Panel

  • GCCP1.2
  • Remote monitoring software

DG80 (Single Phase and 3 Phase) Optional Equipment

Starting/Charging

  • Jacket water heater

Fuel System

  • Gas Regulator

General

  • Single element or dual element air cleaner
  • Circuit breaker panel, based on regional and product configuration

Product Brochures and More Are Ready to Download!

See how DG80 (Single Phase and 3 Phase) compares against frequently compared products.

Media Gallery

DG80 Front Right View

DG80 Front Left View

DG80 Rear Right View

DG80 Rear Left View

DG80 Enclosure Rear Left View

DG80 Enclosure Rear Right View

DG80 Enclosur

DG80 Enclosur

DG80 Front Right View
DG80 Front Left View
DG80 Rear Right View
DG80 Rear Left View
DG80 Enclosure Rear Left View
DG80 Enclosure Rear Right View
DG80 Enclosur
DG80 Enclosur

Take the interactive virtual product tour to explore the great features and benefits of the DG80 (Single Phase and 3 Phase)

Start DG80 (Single Phase and 3 Phase) Tour
close