XQC1600

Mobile Generator Sets XQC1600

Request A Price Find Dealer

Key Specs

Rating
1515 ekW (1893 kVA) Continuous
1515 ekW (1893 kVA) Continuous
Frequency
50/60 Hz
50/60 Hz
Voltage
230 - 480 V
230 - 480 V

Overview

1515 ekW Mobile Diesel Generator Set

This rental generator set extends the Caterpillar line of rental power options improving efficiency and reduced owning and operating costs. The XQC1600 is equipped with an enhanced control system, designed to reduce installation and startup time. It is configured to switch between 50 and 60 Hz ratings at the press of a button. The control system features plant control programming and simulation, allowing complete system testing prior to generator set startup. Advanced product autonomy and monitoring capabilities reduce on-site manpower support requirements, minimize operator exposure to hazards, and permit site performance and maintenance data to be viewed, archived, and analyzed conveniently. Ideal in a stand-alone environment, combined with dozens of units in a power plant solution, or supporting utility systems worldwide.

Benefits

Up To 49⁰C ambient capability

Provides full power even on hottest days of the year

Industry Standard 40-ft ISO high-cube container

9-High Stack, CSC Certified - Designed and built for robustness, safety and transportability

Installed 30 gal (114 L) oil tank

Engine mounted oil level regulator maintains oil pan levels in extended run applications

Product Specifications for XQC1600

Rating 1515 ekW (1893 kVA) Continuous 1515 ekW (1893 kVA) Continuous
Frequency 50/60 Hz 50/60 Hz
Voltage 230 - 480 V 230 - 480 V
IPP Overload 50Hz 1590 kW (1987 kVA) 1590 kW (1987 kVA)
IPP Rated 60Hz 1705 kW (2131 kVA) 1705 kW (2131 kVA)
IPP Overload 60Hz 1790 kW (2237 kVA) 1790 kW (2237 kVA)
Engine Cat 3516C Cat 3516C
Fuel Diesel Diesel
Height - Without Chassis 114 in 2896 mm
Length - Without Chassis 480 in 12192 mm
Weight - Without Chassis, With Fuel, Lube Oil and Coolant 70000 lb 31818 kg
Width - Without Chassis 97.5 in 2438 mm

XQC1600 Standard Equipment

Cat 3516C Heavy Duty Diesel Engine

  • Heavy duty, dual element, PowerCore air cleaners with service indicators
  • Triple, primary fuel filters with water separators and bypass valves for on-the-fly filters changes
  • Secondary fuel filters on engine
  • Full flow oil filters with water-cooled oil cooler. Requires API CI-4 or higher lube oil
  • Lubricating oil system includes make-up system (113-L tank), oil drain lines routed to the engine rail, and quick evacuation system for faster, cleaner oil changes
  • Jacket water heater (9 kW, 3-phase 480VAC) with electric pump
  • Fuel cooler and electric fuel priming pump
  • Electronic differential pressure monitoring of all filters
  • Electronic ADEM™ A4 engine controls
  • Dual 24V electric starting motors

SR-5 Generator

  • Double-bearing, 1844-Frame, SR-5 generator with anti-condensation space heaters (1.2 kW, 480V)
  • Brushless, form-wound, permanent magnet excited, thouree-phase, 4-lead design
  • Class H insulation operating at Class F temperature for extended life
  • Cat Integrated Voltage Regulator (Cat IVR)
  • Stator winding and bearing temperature detectors monitored by RTD module
  • Metallic mesh generator air inlet filters (2)
  • System 4 insulation protection

40' ISO high cube container

  • 9-High stackable, CSC certified
  • Sound attenuated, hinged, radiator intake louvers
  • Sound attenuated package air intake louvers with foldable awnings
  • Five (5) lockable personnel doors with panic releases
  • Interior walls and ceilings insulated with 100 mm of acoustic paneling
  • Side bus bar access door with external access load cable connections
  • Shore power via distribution block connections for jacket water heater, battery charger, space heaters, and generator Anti-condensation Heaters
  • Six (6) DC lights with 60-min timer
  • Single-wall, 946-L (250gal) fuel tank; certified to BS799-5
  • Solenoid fuel fill control valve for automated filling
  • Sound attenuated to 75 dB(A) (50Hz) 81 dB(A) (60Hz) at 7m (23 ft)
  • Four (4) 1400-CCA, Group 4D, maintenance-free batteries, and 50A battery charger
  • Insulated exhaust silencer with 1.8m (6ft) stainless steel exhaust stack for increased site power density
  • Engine vibration isolators
  • Easy drain access to standard fluids
  • Standard Cat decals (Optional) and painted Cat Power Module White

Cooling

  • Cooling package provides 49°C (120°F) ambient capability (50 & 60 Hz) at IPP Ratings @ 750m (2,460 ft)
  • Vertical, non-stacked radiator cores with dimpled fins and vertical air discharge
  • Variable frequency fan drive with smart fan control
  • Cat Extended Life Coolant (ELC)

Generator Controls and Protection

  • EMCP 4.3 generator set controller
  • Automatic start/stop with cool down timer
  • Generator Protection features: 25, 32, 40, 50/51, 27/59, 81 O/U
  • AGC-4 provides voltage and frequency adjust, base load / PF / load sharing / synchouronizer, auto start / stop control & generator CB control, SCADA Interface (Ethernet), fuel level indications & alarms, fuel tank fuel transfer control
  • Reverse compatibility for interface to legacy power modules
  • 100 kAIC, 4000A-Frame generator circuit breaker with LSIG trip unit
  • Multi-mode operation (Island (kW/kVAR sharing, Auto Mains Failure, Peak Shaving, Base Load Power, Export, zero power transfer, power management with multiple units)
  • Manual and automatic paralleling capability
  • Metering display: voltage, current, frequency, power factor, kW, WHM, kVAR, and synchouroscope

Quality

  • Factory testing of complete power module
  • CE Certified, NEMA, ISO and IEEE standards
  • O&M manuals

Product Brochures and More Are Ready to Download!

See how XQC1600 compares against frequently compared products.

Use the comparison tool to compare detailed specs of Cat and competitor models.

Compare All Models

Cat RAM and Condition Monitoring

Observe and manage your fleet from anywhere with Cat RAM, and benefit from real-time monitoring by expert advisors with Condition Monitoring.

Learn More

Service Agreement (Cat® CVA & LTSA)

Experience hassle-free ownership and predictable expenses with flexible Customer Value Agreements, which include Long-Term Service Agreements.

Learn More

Maintenance and Repairs

Retain genset value with maintenance, upgrade kits, and repair options that extend lifecycles, optimise performance, and help you control costs.

Learn More

Parts

Shop for genuine and Cat Reman parts online, with access to price, inventory, and 24/7 expert support.

Learn More

Media Gallery

XQC1600

XQC1600

XQC1600

XQC1600

XQC1600 with Exhaust

XQC1600 with Exhaust

XQC1600 with Exhaust

XQC1600 with Exhaust

XQC1600
XQC1600
XQC1600
XQC1600
XQC1600 with Exhaust
XQC1600 with Exhaust
XQC1600 with Exhaust
XQC1600 with Exhaust

360 View
360 View

Take the interactive virtual product tour to explore the great features and benefits of the XQC1600

Start XQC1600 Tour
close

Check out current offers for the XQC1600

View More Offers