DE220 GC (50 HZ) C7.1 | 217 kVA Diesel Generator

Diesel Generator Sets DE220 GC (50 Hz)

Request A Price Find Dealer

Key Specs

Maximum Rating
217 kVA
217 kVA
Minimum Rating
217 kVA
217 kVA
Emissions/Fuel Strategy
Non Regulated
Non Regulated

Overview

217 kVA Diesel Generator Set

Producing reliable power of 217 kVA at 50 Hz, our DE220 GC diesel generator set is designed to meet ISO 8528-5 transient response requirements.

Benefits

Saves up to 18% Installed Space

Requires less space for installation; leaves more room for your on-going operations

Logs Up to 250 Events

GCCP auto mains control panel provides access to historical alarms and operating indicators

One piece roof, sloped 1° Prevents water accumulation

Enclosure designed to be waterproof for reliability and durability

Product Specifications for DE220 GC (50 Hz)

Maximum Rating 217 kVA 217 kVA
Minimum Rating 217 kVA 217 kVA
Emissions/Fuel Strategy Non Regulated Non Regulated
Voltage 380 to 415 Volts 380 to 415 Volts
Frequency 50 Hz 50 Hz
Speed 1500 rpm 1500 rpm
Duty Cycle Standby Standby
Engine Model C7.1 I-6, 4-Cycle Diesel C7.1 I-6, 4-Cycle Diesel
Bore 4.1 in 105 mm
Stroke 5.3 in 135 mm
Displacement 427.8 in³ 7 l
Compression Ratio 16.0:1 16.0:1
Aspiration Turbocharged Air To Air Charge Cooled Turbocharged Air To Air Charge Cooled
Fuel System Inline Inline
Governor Type Mechanical Mechanical
Length - Maximum 130.9 in 3325 mm
Width - Maximum 44.6 in 1134 mm
Height - Maximum 65.6 in 1666 mm
Dry Weight - Genset (maximum) 4261.5 lb 1933 kg

DE220 GC (50 Hz) Standard Equipment

Engine

  • C7.1, Inline 6 cylinder, 4 stroke diesel

Control Panels

  • GCCP 1.1

Enclosure

  • Cat GC enclosure

Alternator

  • A Frame standard alternator

Governor

  • Mechanical governor

Fuel Storage

  • Single wall 8 hour fuel tank

Air, Cooling & Exhaust

  • Enclosure silencer

General

  • Engine and alternator pre-paint, Caterpillar yellow

DE220 GC (50 Hz) Optional Equipment

Certification

  • Certificate of Conformance
  • Australia, CIS, Gulf Certification

Auxiliary Supply Voltage

  • 120V

Alternator Requirements

  • Space heater

Fuel Storage

  • Dual wall 8 hour fuel tank
  • High fuel level alarm
  • Low fuel level alarm
  • Low fuel level shutdown
  • Single wall tank with containment

Genset Control

  • Earth leakage
  • Volt free contacts for common alarm
  • Volt free contacts for genset running
  • Battery charger
  • Panel mounted audible alarm
  • Earth fault
  • Emergency stop with key
  • USB to RS485 Communications device
  • Coolant heater
  • Low coolant level shutdown
  • Battery
  • Standby Pack (Smart Jacket water heater, Battery charger)

Circuit breaker

  • 4 Pole Circuit breaker 200A
  • 4 Pole Circuit breaker 250A
  • 3 Pole Circuit breaker 630A
  • 3 Pole Circuit breaker 200A
  • 3 Pole Circuit breaker 250A
  • 4 Pole Circuit breaker 400A
  • 4 Pole Circuit breaker 630A
  • Circuit breaker padlock
  • Neutral earth link
  • Overload via alarm switch on breaker

Testing & Packaging

  • PGS Test report @ 1.0 power factor
  • PGS Test report @ 0.8PF

Global Certifications

  • Certification for CIS

Product Brochures and More Are Ready to Download!

See how DE220 GC (50 Hz) compares against frequently compared products.

Use the comparison tool to compare detailed specs of Cat and competitor models.

Compare All Models

Cat RAM and Condition Monitoring

Observe and manage your fleet from anywhere with Cat RAM, and benefit from real-time monitoring by expert advisors with Condition Monitoring.

Learn More

Service Agreement (Cat® CVA & LTSA)

Experience hassle-free ownership and predictable expenses with flexible Customer Value Agreements, which include Long-Term Service Agreements.

Learn More

Maintenance and Repairs

Retain genset value with maintenance, upgrade kits, and repair options that extend lifecycles, optimise performance, and help you control costs.

Learn More

Parts

Shop for genuine and Cat Reman parts online, with access to price, inventory, and 24/7 expert support.

Learn More

Media Gallery

DE220GC

DE220GC

DE220GC

DE220GC

DE220GC
DE220GC
DE220GC
DE220GC

360 View

Take the interactive virtual product tour to explore the great features and benefits of the DE220 GC (50 Hz)

Start DE220 GC (50 Hz) Tour
close

Check out current offers for the DE220 GC (50 Hz)

View More Offers