3512B (50 HZ) India Market Only | 1500 kVA Diesel Generator

Diesel Generator Sets 3512B (50 Hz) India Market Only

Request A Price Find Dealer

Key Specs

Maximum Rating
1500 kVA
1500 kVA
Minimum Rating
1500 kVA
1500 kVA
Emissions/Fuel Strategy
Low Fuel Consumption
Low Fuel Consumption

Overview

3512B (50 Hz) India Market Only

Producing reliable power from 1500 kVA 50 Hz, our 3512 diesel generator sets are made to meet your mission critical, continuous, standby and prime applications. We've designed each to ISO 8528-5 transient response requirements and to accept 100% rated load in one step. Generator sets offer a low fuel consumption system.

Benefits

Designed Specifically for India Regulations

Optimised for 11% Lower Fuel Consumption

Demonstrated savings in operating costs

integrated Cat Control System

Designed to match engine and alternator performance

Product Specifications for 3512B (50 Hz) India Market Only

Maximum Rating 1500 kVA 1500 kVA
Minimum Rating 1500 kVA 1500 kVA
Emissions/Fuel Strategy Low Fuel Consumption Low Fuel Consumption
Voltage Low (415 Volts), Medium and High Voltage Low (415 Volts), Medium and High Voltage
Frequency 50 Hz 50 Hz
Speed 1500 rpm 1500 rpm
Duty Cycle Standby, Prime Standby, Prime
Engine Model 3512B TA, V-12, 4-Stroke Water-Cooled Diesel 3512B TA, V-12, 4-Stroke Water-Cooled Diesel
Bore 6.69 in 170 mm
Stroke 7.48 in 190 mm
Displacement 3161.03 in³ 51.8 l
Compression Ratio 14.0:1 14.0:1
Aspiration TA TA
Fuel System Electronic Unit Injection Electronic Unit Injection
Governor Type ADEM™ A3 ADEM™ A3

3512B (50 Hz) India Market Only Standard Equipment

Cooling System

  • Radiator or heat exchanger

Control Panel

  • EMCP 4.2

General

  • Paint - Caterpillar yellow except rails and radiators gloss black

See how 3512B (50 Hz) India Market Only compares against frequently compared products.

Cat RAM and Condition Monitoring

Observe and manage your fleet from anywhere with Cat RAM, and benefit from real-time monitoring by expert advisors with Condition Monitoring.

Learn More

Service Agreement (Cat® CVA & LTSA)

Experience hassle-free ownership and predictable expenses with flexible Customer Value Agreements, which include Long-Term Service Agreements.

Learn More

Maintenance and Repairs

Retain genset value with maintenance, upgrade kits, and repair options that extend lifecycles, optimise performance, and help you control costs.

Learn More

Parts

Shop for genuine and Cat Reman parts online, with access to price, inventory, and 24/7 expert support.

Learn More

Media Gallery

3512B Diesel Generator Sets

3512B Diesel Generator Sets

3512B Diesel Generator Sets

3512B Diesel Generator Sets

3512B Diesel Generator Sets
3512B Diesel Generator Sets
3512B  Diesel Generator Sets
3512B Diesel Generator Sets

360 View

Check out current offers for the 3512B (50 Hz) India Market Only

View More Offers