DE18E3 (50 Hz) | 18 kVA Diesel Generator Set

Diesel Generator Sets C2.2 | DE18E3

Request A Price Find Dealer

Key Specs

Minimum Rating
18 kVA
18 kVA
Maximum Rating
18 kVA
18 kVA
Emissions/Fuel Strategy
R96/EUIIIa Equivalent
R96/EUIIIa Equivalent

Overview

18kVA Diesel Generator Set

Producing reliable power 18.0 kVA at 50 Hz, our C2.2 diesel generator set designed to ISO 8528-5 transient response requirements. DE18E3 generator set is EU Stage IIIA emissions compliant.

Benefits

Suitable for Harsh & testing environments

Optimised Fuel Consumption

Reliability tested for over 500 Hours

Product Specifications for C2.2 | DE18E3

Minimum Rating 18 kVA 18 kVA
Maximum Rating 18 kVA 18 kVA
Emissions/Fuel Strategy R96/EUIIIa Equivalent R96/EUIIIa Equivalent
Voltage 200 to 400 Volts 200 to 400 Volts
Frequency 50 Hz 50 Hz
Duty Cycle Standby, Prime Standby, Prime
Aspiration Turbocharged Turbocharged

C2.2 | DE18E3 Standard Equipment

Control panel

  • GCCP Control panel

Alternator and Alternator attachments

  • 12 Leads
  • IP23 Protection
  • Voltage regulator (single phase sensing)

C2.2 | DE18E3 Optional Equipment

Control panel

  • GCCP Control panel
  • Earth fault and earth leakage

See how C2.2 | DE18E3 compares against frequently compared products.

Use the comparison tool to compare detailed specs of Cat and competitor models.

Compare All Models

Cat RAM and Condition Monitoring

Observe and manage your fleet from anywhere with Cat RAM, and benefit from real-time monitoring by expert advisors with Condition Monitoring.

Learn More

Service Agreement (Cat® CVA & LTSA)

Experience hassle-free ownership and predictable expenses with flexible Customer Value Agreements, which include Long-Term Service Agreements.

Learn More

Maintenance and Repairs

Retain genset value with maintenance, upgrade kits, and repair options that extend lifecycles, optimise performance, and help you control costs.

Learn More

Parts

Shop for genuine and Cat Reman parts online, with access to price, inventory, and 24/7 expert support.

Learn More

Media Gallery

D20

D20

D20
D20

Check out current offers for the C2.2 | DE18E3

View More Offers