3606 (60 HZ) | 1650-2000kW(2MW) Diesel Generator

Diesel Generator Sets 3606 (60 Hz)

Request A Price Find Dealer

Key Specs

Maximum Rating
2000 ekW
2000 ekW
Minimum Rating
1650 ekW
1650 ekW
Emissions/Fuel Strategy
Low Fuel Consumption
Low Fuel Consumption

Overview

3606 (60 Hz)

Producing reliable power from 1650 to 2000 ekW at 60 Hz, our 3606 diesel generator sets are made to meet your mission critical, continuous, standby and prime applications. We've designed each to ISO 8528-5 transient response requirements and to accept 100% rated load in one step. The generator set is certified for low fuel consumption.

Benefits

Over 200,000,000 Operating hours

at Global locations

Up to 10% Better Fuel Economy

Demonstrated savings

Over 20% Reduction in Service Time

Two inspection ports per cylinder, segmented camshafts and individual heads ease service

Product Specifications for 3606 (60 Hz)

Maximum Rating 2000 ekW 2000 ekW
Minimum Rating 1650 ekW 1650 ekW
Emissions/Fuel Strategy Low Fuel Consumption Low Fuel Consumption
Frequency 60 Hz 60 Hz
Speed 900 rpm 900 rpm
Duty Cycle Standby, Prime, Continuous Standby, Prime, Continuous
Engine Model 3606 I-6,4-Stroke Water-Cooled Diesel 3606 I-6,4-Stroke Water-Cooled Diesel
Bore 11 in 280 mm
Stroke 11.8 in 300 mm
Displacement 111 in³ 6762 l
Compression Ratio 13:01 13:01
Aspiration TA TA
Fuel System Direct unit injection Direct unit injection
Governor Type Generator Set Monitoring System (GMS) Generator Set Monitoring System (GMS)
Length - Maximum 404 in 10261.7 mm
Width - Maximum 99.62 in 2530.3 mm
Height - Maximum 156.6 in 3977.7 mm
Dry Weight - Genset (maximum) 74970 lb 34070 kg

3606 (60 Hz) Standard Equipment

Air Inlet System

  • Breather, crankcase, top-mounted
  • Aftercooler, fresh water, corrosion resistant coated (air side)
  • Turbocharger, watercooled (720 rpm and HFO), engine oil lubricated
  • Air inlet shutoff

Cooling System

  • Jacket water thermostats
  • Engine coolant water drains
  • Water temperature regulator

Exhaust System

  • 457 mm (18 in) Cat bolt pattern
  • Includes adapter, flexible exhaust fitting
  • Dry, gas tight, exhaust manifold

Fuel System

  • Simplex or duplex

Generator System

  • Custom generator per generator data sheet completed by dealer

Governor System

  • UG Actuator

Lube System

  • Centrifugal oil filters with single shutoff
  • Oil pressure regulating valve
  • Service side engine mounted on cylinder block inspection covers
  • Oil filler and dipstick
  • Crankcase explosion relief valves
  • Wet oil sump. Includes engine-driven main lubrication and oil pumps, oil lines and oil pan

Mounting System

  • Damper, torsional vibration
  • Engine and generator mounting

Starting / Charging System

  • Vane type air starter
  • One motor, engine mounted at rear, on left side
  • Air silencer
  • Line group for single point custom connection

General:

  • Paint, Caterpillar yellow
  • Gear driven pumps: Fuel/oil/jacket water/aftercooler/Oil cooler water

3606 (60 Hz) Optional Equipment

Air Inlet System

  • Air inlet adapter
  • Air cleaner
  • Vertical support bracket
  • Heavy duty air cleaner
  • Boost control valve
  • Air cleaner louver assembly
  • Soot filter

Cooling System

  • Heating aids
  • Cooling system aids
  • Expansion tank
  • Auxiliary water pump

Exhaust System

  • Weld flange and related hardware
  • Flexible exhaust fittings

Fuel System

  • Duplex primary fuel strainer
  • Fuel priming pump
  • Fuel system connections

Generator System

  • Class F insulation
  • 3 Phase, six Leads, WYE
  • Busbar connections
  • Anti-condensation space heaters
  • Winding temperature detectors

Governor System

  • EGB actuator
  • 723 Plus
  • Electronic/actuators
  • Battery backup/power supply
  • Digital programmers
  • 2301 A load share

Lube System

  • Oil pan drain valve
  • Lube ANSI adapter (Emergency connection)

Mounting System

  • Vertically restrained
  • Isolator
  • Spring type vibration isolators
  • Non-vertically restrained

Starting / Charging System

  • Compressed air flex hose
  • Pressure reducing valve

General:

  • Custom paint colors

Product Brochures and More Are Ready to Download!

See how 3606 (60 Hz) compares against frequently compared products.

Use the comparison tool to compare detailed specs of Cat and competitor models.

Compare All Models

Cat RAM and Condition Monitoring

Observe and manage your fleet from anywhere with Cat RAM, and benefit from real-time monitoring by expert advisors with Condition Monitoring.

Learn More

Service Agreement (Cat® CVA & LTSA)

Experience hassle-free ownership and predictable expenses with flexible Customer Value Agreements, which include Long-Term Service Agreements.

Learn More

Maintenance and Repairs

Retain genset value with maintenance, upgrade kits, and repair options that extend lifecycles, optimise performance, and help you control costs.

Learn More

Parts

Shop for genuine and Cat Reman parts online, with access to price, inventory, and 24/7 expert support.

Learn More

Media Gallery

3606 Diesel Generator Set

3606 Diesel Generator Set

Check out current offers for the 3606 (60 Hz)

View More Offers