DE1100 GC (50 Hz) 1100 kVA Diesel Generator

Diesel Generator Sets DE1100 GC

Request A Price Find Dealer

Key Specs

Maximum Rating
1100 kVA
1100 kVA
Minimum Rating
1100 kVA
1100 kVA
Emissions/Fuel Strategy
Low Fuel Consumption
Low Fuel Consumption

Overview

1100 kVA Diesel Generator Set

Producing reliable power at 1100 kVA, 50 Hz, our DE1100 GC diesel generator set is made to meet your needs in standby applications. We've designed each to ISO 8528-5 transient response requirements and to accept 100% rated load in one step. This generator set offers a low fuel consumption system.

Benefits

Accepts 100%

Full Power up to 50°C Ambient

Provides full power even on hottest days of the year

Conforms to ISO8528-5 G3 Load Acceptance

Maintains voltage and frequency during transient events

Product Specifications for DE1100 GC

Maximum Rating 1100 kVA 1100 kVA
Minimum Rating 1100 kVA 1100 kVA
Emissions/Fuel Strategy Low Fuel Consumption Low Fuel Consumption
Voltage 400 - 415 Volts 400 - 415 Volts
Frequency 50 Hz 50 Hz
Speed 1500 rpm 1500 rpm
Duty Cycle Standby Standby
Engine Model C32 TA, V-12, 4-Stroke Water-Cooled Diesel C32 TA, V-12, 4-Stroke Water-Cooled Diesel
Bore 5.71 in 145 mm
Stroke 6.38 in 162 mm
Displacement 1958.86 in³ 32.1 l
Compression Ratio 15.0:1 15.0:1
Aspiration TA TA
Fuel System EUI EUI
Governor Type Adem™A4 Adem™A4
Length - Minimum 164.3 in 4175 mm
Length - Maximum 164.3 in 4175 mm
Width - Minimum 73.1 in 1856 mm
Width - Maximum 73.1 in 1856 mm
Height - Minimum 87.3 in 2217.5 mm
Height - Maximum 87.3 in 2217.5 mm
Dry Weight - Genset (minimum) 14879 lb 6749 kg
Dry Weight - Genset (maximum) 14879 lb 6749 kg

DE1100 GC Standard Equipment

Control Panel

  • GCCP1.3

Cooling System

  • Radiator

DE1100 GC Optional Equipment

Control Panels

  • Remote monitoring software

Starting/Charging

  • Jacket water heater

General

  • Single element or dual element air cleaner
  • Circuit breaker panel, based on regional and product configuration

Product Brochures and More Are Ready to Download!

See how DE1100 GC compares against frequently compared products.

Use the comparison tool to compare detailed specs of Cat and competitor models.

Compare All Models

Cat RAM and Condition Monitoring

Observe and manage your fleet from anywhere with Cat RAM, and benefit from real-time monitoring by expert advisors with Condition Monitoring.

Learn More

Service Agreement (Cat® CVA & LTSA)

Experience hassle-free ownership and predictable expenses with flexible Customer Value Agreements, which include Long-Term Service Agreements.

Learn More

Maintenance and Repairs

Retain genset value with maintenance, upgrade kits, and repair options that extend lifecycles, optimise performance, and help you control costs.

Learn More

Parts

Shop for genuine and Cat Reman parts online, with access to price, inventory, and 24/7 expert support.

Learn More

Media Gallery

DE1100 GC

DE1100 GC

DE1100 GC

DE1100 GC

DE1100 GC
DE1100 GC
DE1100 GC
DE1100 GC

360 View

Take the interactive virtual product tour to explore the great features and benefits of the DE1100 GC

Start DE1100 GC Tour
close

Check out current offers for the DE1100 GC

View More Offers