C32 (50 HZ) India Market Only | 1250 kVA Diesel Generator

Diesel Generator Sets C32 (50 Hz) India Market Only

Request A Price Find Dealer

Key Specs

Maximum Rating
1250 kVA
1250 kVA
Minimum Rating
1010 kVA
1010 kVA
Emissions/Fuel Strategy
Low Fuel Consumption
Low Fuel Consumption

Overview

1010 - 1250 kVA Diesel Generator Set

Producing reliable power from 1010 kVA to 1250 kVA at 50 Hz, our C32 diesel generator sets are made to meet your mission critical, continuous, standby and prime applications. We've designed each to ISO 8528-5 transient response requirements and to accept 100% rated load in one step. Generator sets offer a low fuel consumption system.

Benefits

Designed Specifically for India Regulations

Optimised for 8% Lower Fuel Consumption

Demonstrated savings in operating costs

Integrated Cat Control System

Designed to match engine and alternator performance

Product Specifications for C32 (50 Hz) India Market Only

Maximum Rating 1250 kVA 1250 kVA
Minimum Rating 1010 kVA 1010 kVA
Emissions/Fuel Strategy Low Fuel Consumption Low Fuel Consumption
Voltage 415 Vots 415 Vots
Frequency 50 Hz 50 Hz
Speed 1500 rpm 1500 rpm
Duty Cycle Standby, Prime Standby, Prime
Engine Model C32 TA, V-12, 4-Stroke Water-Cooled Diesel C32 TA, V-12, 4-Stroke Water-Cooled Diesel
Bore 5.71 in 145 mm
Stroke 6.38 in 162 mm
Displacement 1958.86 in³ 32.1 l
Compression Ratio 15.0:1 15.0:1
Aspiration TA TA
Fuel System MEUI MEUI
Governor Type Adem™A4 Adem™A4

C32 (50 Hz) India Market Only Standard Equipment

Cooling System

  • Radiator or heat exchanger

Control Panel

  • EMCP 4.2

C32 (50 Hz) India Market Only Optional Equipment

Generator

  • Anti-condensation heater
  • Oversize and premium generators
  • Winding and bearing temperature detectors

Control Panels

  • EMCP 4.3, EMCP 4.4
  • Digital I/O module
  • Load share module
  • Generator temperature monitoring and protection
  • Remote monitoring software

Starting/Charging

  • Jacket water heater

General

  • Circuit breaker panel, based on regional and product configuration
  • Heavy duty air cleaner, based on regional and product configuration
  • Option for remote mounting of UIP, based on regional and product configuration

See how C32 (50 Hz) India Market Only compares against frequently compared products.

Use the comparison tool to compare detailed specs of Cat and competitor models.

Compare All Models

Cat RAM and Condition Monitoring

Observe and manage your fleet from anywhere with Cat RAM, and benefit from real-time monitoring by expert advisors with Condition Monitoring.

Learn More

Service Agreement (Cat® CVA & LTSA)

Experience hassle-free ownership and predictable expenses with flexible Customer Value Agreements, which include Long-Term Service Agreements.

Learn More

Maintenance and Repairs

Retain genset value with maintenance, upgrade kits, and repair options that extend lifecycles, optimise performance, and help you control costs.

Learn More

Parts

Shop for genuine and Cat Reman parts online, with access to price, inventory, and 24/7 expert support.

Learn More

Media Gallery

C32 Rear Right Diesel Generator Set

C32 Rear Left View, Diesel Generator Set

C32 Front Left View, Diesel Generator Set

C32 Front Right View, Diesel Generator Set

C32 Rear Right Diesel Generator Set
C32 Rear Left View, Diesel Generator Set
C32 Front Left View, Diesel Generator Set
C32 Front Right View, Diesel Generator Set

Check out current offers for the C32 (50 Hz) India Market Only

View More Offers