D60 GC C4.4 (60 HZ) | 60 kW Diesel Generator

Diesel Generator Sets D60 GC

Request A Price Find Dealer

Key Specs

Maximum Rating
60 ekW
60 ekW
Minimum Rating
60 ekW
60 ekW
Emissions/Fuel Strategy
U.S. EPA Cert., Tier 3
U.S. EPA Cert., Tier 3

Overview

60 kW Diesel Generator Set

Producing reliable power of 60 ekW at 60 Hz, our D60 GC diesel generator sets designed to ISO 8528-5 transient response requirements. All D60 GC generator sets meet EPA Stationary Emergency (Tier 3) emissions standards.

Benefits

Saves up to 23% Installed Space

Requires less space for installation; leaves more room for your on-going operations

Reliability tested for 500 Hours

Ensures you can count on emergency power when it is needed

Spare Parts 98% Fulfillment within 24 hours

World's best product support network ensures spare parts are readily available for maintenance and service needs

Product Specifications for D60 GC

Maximum Rating 60 ekW 60 ekW
Minimum Rating 60 ekW 60 ekW
Emissions/Fuel Strategy U.S. EPA Cert., Tier 3 U.S. EPA Cert., Tier 3
Voltage 208 to 600 Volts 208 to 600 Volts
Frequency 60 Hz 60 Hz
Speed 1800 rpm 1800 rpm
Duty Cycle Standby Standby
Engine Model C4.4, In-line 4, 4-cycle diesel C4.4, In-line 4, 4-cycle diesel
Bore 4.1 in 105 mm
Stroke 5 in 127 mm
Displacement 269 in 4.4 l
Compression Ratio 16.7:1 16.7:1
Aspiration Turbocharged Turbocharged
Fuel System Electronic (adjustable) Electronic (adjustable)
Governor Type Mechanical, ADEM™A4 Mechanical, ADEM™A4
Length - Maximum 77.2 in 1962 mm
Width - Maximum 43.3 in 1100 mm
Height - Maximum 48 in 1220 mm
Dry Weight - Genset (maximum) 2054 lb 932 kg

D60 GC Standard Equipment

Certificates

  • IBC seismic and wind Certifications

Air Inlet System

  • Air cleaner
  • Cartridge type air filter

Circuit breakers

  • Breakers (100% UL rated)
  • 3-Pole 100% rated
  • Second circuit breaker box
  • Power terminal strip

Charging System

  • NFPA battery charger UL10A 120VAC

Control Panel

  • GCCP 1.2 Control panel

Exhaust System

  • Stub pipe, gaskets, raincap and SAE exhaust flange for customer use - shipped loose

Fuel System

  • Standard open set fuel tank/base supplied base, formed steel with single wall integral 24-hour fuel tank

Control Panels

  • WSS1 Low coolant level shut down
  • FSS Low fuel level alarm & indication panel circuitry required when sub-base tank is selected
  • NFPA110 bundle includes:
  • WCA1 Low coolant temperature alarm
  • A Coolant heater, remote annunciator or 0.8 power factor test may be required depending on the application
  • PBC10NU NFPA battery charger
  • Oil temperature gauge and sender
  • PAA1 Panel mounted audible alarm
  • Ground fault relay
  • Remote E-stop button
  • Remote annunciator module
  • Audible alarm
  • Volt free contacts genset run and common alarm
  • Discrete I/O module
  • Overload shutdown via breaker
  • Low coolant temperature alarm
  • Protective devices:
  • Fuel level reading
  • Low coolant level shutdown

Cooling System

  • Coolant drain line with valve
  • Fan drive, battery charging alternator drive
  • Caterpillar extended life coolant
  • Radiator and cooling fan with guards
  • Radiator stone guard

Generator

  • 12 Leads

Governing System

  • Mechanical and electrical governing system - model dependent

Lube System

  • Oil drain line with valve
  • Lubricating oil

General

  • Engine and alternator pre-paint, Caterpillar yellow

Starting/Charging System

  • Batteries
  • 24V battery with rack and cables

D60 GC Optional Equipment

Certificates

  • IBC seismic and wind Certifications

Alternator System

  • R Frame auxilliary winding

Air Inlet System

  • Cartridge type air filter

Charging System

  • NFPA battery charger UL10A 120VAC

Circuit breakers

  • Breakers (100% UL rated)
  • 3-Pole 100% rated
  • Second circuit breaker box
  • Power terminal strip

Control Panels

  • NFPA110 bundle includes: FSS Low fuel level alarm & indication panel circuitry required when sub-base tank is selected - WSS1 Low coolant level shut down - WCA1 Low coolant temperature alarm - PAA1 Panel mounted audible alarm - PBC10NU NFPA battery charger - A Coolant heater ,remote annunciator or 0.8 power factor test may be required depending on the application
  • Ground fault relay
  • Remote E-stop button
  • Volt free contacts genset run and common alarm
  • Oil temperature gauge and sender
  • Audible alarm
  • Remote annunciator module
  • Protective devices: Low coolant temperature alarm - Low coolant level shutdown - Fuel level reading - Overload shutdown via breaker
  • Discrete I/O module

Cooling System

  • Radiator transition flange

Enclosures

  • Sound attenuated enclosure, Level 1
  • External emergency stop
  • Sound attenuated Level 2 Enclosure (White)
  • Panel viewing window

Exhaust System

  • 10, 25 and 35 dBA silencer systems
  • Overhead silencer mounting kit

Fuel System

  • Emergency vent pipe
  • Tank riser
  • 5 Gallon spill containment
  • 209 and 394 gallon sub-base fuel tanks
  • 5 Gallon fill containment

Heating Elements

  • Battery heater
  • Jacket water heater
  • Coolant heater
  • Anti-condensation heater
  • Wiring for canopy space heater
  • Lube oil sump heater

Generators

  • Permanent magnet excitation (PMG) generator
  • Cat Alternator

Mounting System

  • Seismic vibration isolators

Tests

  • 4 Hour factory test
  • Generator test report
  • PGS Test report @ 0.8 power factor
  • PGS Test report @ 1.0 power factor

See how D60 GC compares against frequently compared products.

Use the comparison tool to compare detailed specs of Cat and competitor models.

Compare All Models

Cat RAM and Condition Monitoring

Observe and manage your fleet from anywhere with Cat RAM, and benefit from real-time monitoring by expert advisors with Condition Monitoring.

Learn More

Service Agreement (Cat® CVA & LTSA)

Experience hassle-free ownership and predictable expenses with flexible Customer Value Agreements, which include Long-Term Service Agreements.

Learn More

Maintenance and Repairs

Retain genset value with maintenance, upgrade kits, and repair options that extend lifecycles, optimise performance, and help you control costs.

Learn More

Parts

Shop for genuine and Cat Reman parts online, with access to price, inventory, and 24/7 expert support.

Learn More

Media Gallery

D60 GC Open Set

D60 GC Open Set

D60 GC Open Set

D60 GC Open Set

Enclosure

Enclosure

D60 GC Open Set
D60 GC Open Set
D60 GC Open Set
D60 GC Open Set
Enclosure
Enclosure

360 View
360 View

Take the interactive virtual product tour to explore the great features and benefits of the D60 GC

Start D60 GC Tour
close

Check out current offers for the D60 GC

View More Offers