DG150 (3 phase) Latin America

Gas Generator Sets DG150 (3 phase) Latin America

Request A Price Find Dealer

Key Specs

Frequency
60 Hz
60 Hz
Natural Gas Rating
150 ekW
150 ekW
Emissions/Fuel Strategy
U.S. EPA Certified for Stationary Emergency and Non-Emergency Application
U.S. EPA Certified for Stationary Emergency and Non-Emergency Application

Overview

150 ekW Generator Set

The Cat® spark-ignited generator sets for stationary emergency and non-emergency applications provide a much cleaner and sustainable solution for your power needs. The ability to run on various types of gaseous fuels, adapting automatic fuel change-over and microgrid compatibility, make these products capable to power a wide range of applications.

Product Specifications for DG150 (3 phase) Latin America

Frequency 60 Hz 60 Hz
Natural Gas Rating 150 ekW 150 ekW
Emissions/Fuel Strategy U.S. EPA Certified for Stationary Emergency and Non-Emergency Application U.S. EPA Certified for Stationary Emergency and Non-Emergency Application
Voltage 208-600 208-600
Speed 1800 rpm 1800 rpm
Gas Standby Rating Standby, Demand Response and Prime Standby, Demand Response and Prime
Engine Model V8, 9.1L TCAC V8, 9.1L TCAC
Bore 4.3 in 109.2 mm
Stroke 4.75 in 120.7 mm
Displacement 555.3 in³ 9.1 l
Compression Ratio 9.5:1 9.5:1
Aspiration TCAC TCAC
Fuel System Electronic Electronic
Length 114 in 2896 mm
Width 55 in 1397 mm
Height 68 in 1727 mm
Dry Weight - Genset 4500 lb 1464 kg

DG150 (3 phase) Latin America Standard Equipment

Control Panel

  • GCCP1.2

DG150 (3 phase) Latin America Optional Equipment

Starting/Charging

  • Jacket water heater

Fuel System

  • Gas Regulator

General

  • Single element or dual element air cleaner
  • Circuit breaker panel, based on regional and product configuration

See how DG150 (3 phase) Latin America compares against frequently compared products.

Media Gallery

DG150 Rear Right View

DG150 Rear Left View

DG150 Front Left View

DG150 Front Right View

DG150 Enclosure Rear Right View

DG150 Enclosure Rear Left View

DG150 Enclosure Front Left View

DG150 Enclosure Front Right View

DG150 Rear Right View
DG150 Rear Left View
DG150 Front Left View
DG150 Front Right View
DG150 Enclosure Rear Right View
DG150 Enclosure Rear Left View
DG150 Enclosure Front Left View
DG150 Enclosure Front Right View

Take the interactive virtual product tour to explore the great features and benefits of the DG150 (3 phase) Latin America

Start DG150 (3 phase) Latin America Tour
close