DE88 GC (50 Hz) C4.4 | 88 kVA Diesel Generator

Diesel Generator Sets DE88 GC (50 Hz)

Request A Price Find Dealer

Key Specs

Maximum Rating
88 kVA
88 kVA
Minimum Rating
88 kVA
88 kVA
Emissions/Fuel Strategy
Non Regulated
Non Regulated

Overview

88 kVA Diesel Generator Set

Producing 88 kVA of reliable power at 50 Hz, our DE88 GC diesel generator sets designed to ISO 8528-5 transient response requirements.

Benefits

Reliability tested for 500 Hours

Ensures you can count on emergency power when it is needed

One piece roof, sloped 1° Prevents water accumulation

Enclosure designed to be waterproof for reliability and durability

Saves up to 17% Installed Space

Requires less space for installation; leaves more room for your on-going operations

Product Specifications for DE88 GC (50 Hz)

Maximum Rating 88 kVA 88 kVA
Minimum Rating 88 kVA 88 kVA
Emissions/Fuel Strategy Non Regulated Non Regulated
Voltage 380 to 415 Volts 380 to 415 Volts
Frequency 50 Hz 50 Hz
Speed 1500 rpm 1500 rpm
Duty Cycle Standby Standby
Engine Model C4.4, In-line 4, 4-cycle diesel C4.4, In-line 4, 4-cycle diesel
Bore 4.1 in 105 mm
Stroke 5 in 127 mm
Displacement 268.5 in 4.4 l
Compression Ratio 17.25:1 17.25:1
Aspiration Turbocharged Turbocharged
Fuel System Inline Inline
Governor Type Mechanical Mechanical
Length - Maximum 89.6 in 2275 mm
Width - Maximum 43.3 in 1099 mm
Height - Maximum 57.7 in 1465 mm
Dry Weight - Genset (maximum) 1245 lb 2745 kg

DE88 GC (50 Hz) Standard Equipment

Engine

  • C4.4, Inline 4 cylinder, 4 stroke diesel

Fuel Storage

  • Single wall 8 hour fuel tank

Governor

  • Mechanical governor

Alternator

  • A Frame standard alternator

Genset Control

  • GCCP 1.1

Enclosure

  • Cat GC enclosure

Air, Cooling & Exhaust

  • Enclosure silencer

General

  • Engine and alternator pre-paint, Caterpillar yellow

DE88 GC (50 Hz) Optional Equipment

Certification

  • Certificate of Conformance
  • Australia, CIS, Gulf Certification

Auxiliary Supply Voltage

  • 120V

Alternator Requirements

  • Space heater

Fuel Storage

  • Dual wall 8 hour fuel tank
  • Single wall tank with containment
  • Low fuel level shutdown
  • High fuel level alarm
  • Low fuel level alarm

Genset Control

  • Volt free contacts for genset running
  • Emergency stop with key
  • Earth leakage
  • Volt free contacts for common alarm
  • Battery charger
  • Earth fault
  • Panel mounted audible alarm
  • Coolant heater
  • Standby Pack (Smart Jacket water heater, Battery charger)
  • Battery
  • Low coolant level shutdown

Circuit breaker

  • 3 Pole Circuit breaker 160A
  • 3 Pole Circuit breaker 125A
  • 3 Pole Circuit breaker 200A
  • 4 Pole Circuit breaker 125A
  • 3 Pole Circuit breaker 400A
  • 4 Pole Circuit breaker 160A
  • 3 Pole Circuit breaker 250A
  • 4 Pole Circuit breaker 200A
  • 4 Pole Circuit breaker 250A
  • Circuit breaker padlock
  • 4 Pole Circuit breaker 400A
  • Neutral earth link
  • Overload via alarm switch on breaker

Testing & Packaging

  • PGS Test report @ 1.0 power factor
  • PGS Test report @ 0.8PF

Product Brochures and More Are Ready to Download!

See how DE88 GC (50 Hz) compares against frequently compared products.

Use the comparison tool to compare detailed specs of Cat and competitor models.

Compare All Models

Cat RAM and Condition Monitoring

Observe and manage your fleet from anywhere with Cat RAM, and benefit from real-time monitoring by expert advisors with Condition Monitoring.

Learn More

Service Agreement (Cat® CVA & LTSA)

Experience hassle-free ownership and predictable expenses with flexible Customer Value Agreements, which include Long-Term Service Agreements.

Learn More

Maintenance and Repairs

Retain genset value with maintenance, upgrade kits, and repair options that extend lifecycles, optimise performance, and help you control costs.

Learn More

Parts

Shop for genuine and Cat Reman parts online, with access to price, inventory, and 24/7 expert support.

Learn More

Media Gallery

DE88GC

DE88GC

DE88GC

DE88GC

DE88GC
DE88GC
DE88GC
DE88GC

360 View

Take the interactive virtual product tour to explore the great features and benefits of the DE88 GC (50 Hz)

Start DE88 GC (50 Hz) Tour
close

Check out current offers for the DE88 GC (50 Hz)

View More Offers