DE100AE0 (60 Hz) | 80.0 ekW Diesel Generator

Diesel Generator Sets C4.4 | DE100AE0

Request A Price Find Dealer

Key Specs

Maximum Rating
80 ekW
80 ekW
Minimum Rating
72 ekW
72 ekW
Emissions/Fuel Strategy
Non-Certified Emissions
Non-Certified Emissions

Overview

DE100AE0 | 80 ekW Diesel Generator Set

Caterpillar generator sets provides reliable energy solutions for every business, every need. Cat generators can be installed as the prime power source or standby service.

Product Specifications for C4.4 | DE100AE0

Maximum Rating 80 ekW 80 ekW
Minimum Rating 72 ekW 72 ekW
Emissions/Fuel Strategy Non-Certified Emissions Non-Certified Emissions
Voltage 220 to 380 Volts 220 to 380 Volts
Frequency 60 Hz 60 Hz
Speed 1800 rpm 1800 rpm
Duty Cycle Standby, Prime Standby, Prime
Engine Model Cat® C4.4 Cat® C4.4
Bore 4.1 in 105 mm
Stroke 5 in 127 mm
Displacement 268.5 in³ 4.4 l
Compression Ratio 17.25:1 17.25:1
Aspiration Turbocharged Turbocharged
Fuel System Direct Injection Direct Injection
Governor Type Mechanical Mechanical
Length - Maximum 73.6 in 1870 mm
Width - Maximum 33.1 in 840 mm
Height - Maximum 52.5 in 1333 mm
Dry Weight - Genset (maximum) 2247 lb 1019 kg

C4.4 | DE100AE0 Standard Equipment

Engine

  • C4.4, Inline 4 cylinder, 4 stroke diesel

Control panel

  • EMCP 4.1 Control panel

Governing system

  • Mechanical governor

Alternator

  • GTA Frame standard alternator

Fuel Storage

  • Single wall 8 hour fuel tank

Enclosure

  • Modular easy access acoustic enclosure

Air, Cooling & Exhaust

  • Enclosure silencer

General

  • Engine and alternator pre-paint, Caterpillar yellow

Product Brochures and More Are Ready to Download!

See how C4.4 | DE100AE0 compares against frequently compared products.

Cat RAM and Condition Monitoring

Observe and manage your fleet from anywhere with Cat RAM, and benefit from real-time monitoring by expert advisors with Condition Monitoring.

Learn More

Service Agreement (Cat® CVA & LTSA)

Experience hassle-free ownership and predictable expenses with flexible Customer Value Agreements, which include Long-Term Service Agreements.

Learn More

Maintenance and Repairs

Retain genset value with maintenance, upgrade kits, and repair options that extend lifecycles, optimise performance, and help you control costs.

Learn More

Parts

Shop for genuine and Cat Reman parts online, with access to price, inventory, and 24/7 expert support.

Learn More

Media Gallery

DE100AE0

DE100AE0

DE100AE0

DE100AE0

Enclosure

Enclosure

Enclosure

Enclosure

DE100AE0
DE100AE0
DE100AE0
DE100AE0
Enclosure
Enclosure
Enclosure
Enclosure

360 View
360 View

Check out current offers for the C4.4 | DE100AE0

View More Offers