C13 (50 HZ) | 350-450 kVA Diesel Generator

Diesel Generator Sets C13 (50 Hz)

Request A Price Find Dealer

Key Specs

Maximum Rating
450 kVA
450 kVA
Minimum Rating
350 kVA
350 kVA
Emissions/Fuel Strategy
Low Fuel, R96/EUIIIa
Low Fuel, R96/EUIIIa

Overview

350 - 450 kVA Diesel Generator Set

The C13 diesel generator sets have been developed for your mission critical, standby and prime applications. Producing reliable power from 350 to 450 kVA at 50 Hz, our C13 diesel generator sets designed to ISO 8528-5 transient response requirements. These generator sets range from low fuel consumption systems EU Stage IIIA Non-road Emission Standards Emissions / Fuel Strategy.

Benefits

Integrated Cat® Product Link™ Control System

  • Track Genset Health and Operation Parameters
  • Genset Utilization and Performance Tracking

Remote Connectivity 24/7/365 Monitoring

Cat Connect option ensures your generator set is always ready to start and perform as expected

Optimised for 5% Lower Fuel Consumption

Longer run times between fuel fills; reduced operating costs

Product Specifications for C13 (50 Hz)

Maximum Rating 450 kVA 450 kVA
Minimum Rating 350 kVA 350 kVA
Emissions/Fuel Strategy Low Fuel, R96/EUIIIa Low Fuel, R96/EUIIIa
Voltage 380 to 415 Volts 380 to 415 Volts
Frequency 50 Hz 50 Hz
Speed 1500 rpm 1500 rpm
Duty Cycle Standby, Prime Standby, Prime
Engine Model C13 ATAAC, I-6, 4-Stroke Water-Cooled Diesel C13 ATAAC, I-6, 4-Stroke Water-Cooled Diesel
Bore 5.12 in 130 mm
Stroke 6.18 in 157 mm
Displacement 762.8 in³ 12.5 l
Compression Ratio 16.3:1 16.3:1
Aspiration Air to Air Aftercooled Air to Air Aftercooled
Fuel System MEUI MEUI
Governor Type Adem™A4 Adem™A4
Length - Maximum 186.7 in 4743 mm
Width - Maximum 79.3 in 2014 mm
Height - Maximum 84 in 2133 mm

C13 (50 Hz) Standard Equipment

Air Inlet System

  • Turbocharger
  • Aftercooler core
  • Air cleaner; light duty with disposable paper filter

Control Panel

  • GCCP 1.3

Cooling System

  • Radiator and cooling fan with guard
  • Caterpillar extended life coolant
  • Fan drive, battery charging alternator drive
  • Coolant drain line with valve

Exhaust System

  • Stainless steel exhaust flex, gaskets, raincap & SAE exhaust flange for customer use - shipped loose

Fuel System

  • Base, formed steel with single wall integral 8-hour fuel tank
  • Standard open set fuel tank/base supplied

Generator and Attachments

  • Power center, IP22
  • Segregated low voltage (AC/DC) wiring panel
  • Optional LC Frame generator - IP23 Protection
  • Integrated voltage regulator (IVR)
  • Mandatory option circuit breaker, IEC, 3 pole, mounted in power centre
  • A Frame generator - IP21 Protection

Packaged Generator Set

  • Coolant drain line with valve
  • Disposable air filter
  • Coolant level sight gauge
  • Low coolant level sensor
  • Radiator package mounted
  • Service indicator

Governing System

  • Cat electronic governor (ADEM A4)

Lube System

  • Oil drain valves
  • Lubricating oil
  • Oil cooler

Mounting System

  • Captive linear vibration isolators between base and engine-generator
  • Includes lifting provisions and termination points for coolant and lube oil drain lines

Starting / Charging System

  • 24V battery with rack and cables

General

  • Engine and alternator pre-paint, Caterpillar yellow

C13 (50 Hz) Optional Equipment

European Certificates

  • Global Certification for CIS
  • EU Certificate of Conformance (CE)

Air Inlet System

  • Dual element air cleaner
  • Single element air cleaner

Circuit breakers

  • Power terminal strip
  • 3 Pole (IEC-100% rated) Circuit breakers - Motorised
  • Circuit breaker (IEC) Auxiliary contacts
  • 4 Pole (IEC-100% rated) Circuit breaker - Motorised
  • Padlockable circuit breaker device
  • Shunt trip for IEC circuit breaker
  • 3 Pole (IEC-100% rated) Circuit breaker
  • 4 Pole (IEC-100% rated) Circuit breaker

Control Panels

  • GCCP 1.4
  • Volt free contacts
  • Control panel protective devices: Earth fault relay ; Earth leakage ground fault ; Overload shutdown via breaker ; Low fuel level alarm ; Low fuel level shutdown ; High fuel level alarm ; Fuel level sensor
  • Local alarm modules: Local annunciator
  • Remote annunciator module

Cooling System

  • Stone guards
  • Radiator duct flange
  • Low coolant temperature alarm

Enclosures

  • High ambient sound attenuated enclosures
  • Sound attenuated enclosures

Exhaust System

  • 10, 25 and 35 dBA attenuation
  • Mufflers - End in/end out
  • 6 and 8 inch flange GP
  • 6 and 8 inch elbow kit
  • Flexible 8 inch exhaust fittings

Fuel System

  • Manual fuel transfer pump
  • Integral dual wall fuel tank base
  • Fuel transfer system controls

Generator and Attachments

  • A Frame oversize generator
  • Permanent magnet excitation (PMG) generator
  • Ingress protection
  • A Frame CIP generator
  • LC frame generator
  • LC CIP generator
  • Space heaters

Lube System

  • Manual sump pump

Mounting System

  • Narrow skid base

starting / Charging System

  • Battery disconnect switch
  • 5 Amp single Battery charger
  • Jacket water heater

See how C13 (50 Hz) compares against frequently compared products.

Use the comparison tool to compare detailed specs of Cat and competitor models.

Compare All Models

Cat RAM and Condition Monitoring

Observe and manage your fleet from anywhere with Cat RAM, and benefit from real-time monitoring by expert advisors with Condition Monitoring.

Learn More

Service Agreement (Cat® CVA & LTSA)

Experience hassle-free ownership and predictable expenses with flexible Customer Value Agreements, which include Long-Term Service Agreements.

Learn More

Maintenance and Repairs

Retain genset value with maintenance, upgrade kits, and repair options that extend lifecycles, optimise performance, and help you control costs.

Learn More

Parts

Shop for genuine and Cat Reman parts online, with access to price, inventory, and 24/7 expert support.

Learn More

Media Gallery

C13 Diesel Generator Rear Right

C13 Diesel Generator Rear Left

C13 Diesel Generator Front Right

C13 Diesel Generator Front Left

Enclosure

Enclosure

C13 Diesel Generator Rear Right
C13 Diesel Generator Rear Left
C13 Diesel Generator Front Right
C13 Diesel Generator Front Left
Enclosure
Enclosure

360 View
360 View

Check out current offers for the C13 (50 Hz)

View More Offers