C1.5 (50 HZ) | 10-13.5 kVA Diesel Generator

Diesel Generator Sets C1.5 (50 Hz)

Request A Price Find Dealer

Key Specs

Maximum Rating
13.5 kVA
13.5 kVA
Minimum Rating
10 kVA
10 kVA
Emissions/Fuel Strategy
R96/EUIIIa Equivalent
R96/EUIIIa Equivalent

Overview

10.0 - 13.5 kVA Diesel Generator Set

Producing reliable power from 10.0 to 13.5 kVA at 50 Hz, our C1.5 diesel generator sets designed to ISO 8528-5 transient response requirements All C1.5 generator sets are R96/EUIIIa equivalent emissions compliant.

Benefits

Over 1000 Hours Continuous Run Time

Remote Connectivity 24/7/365 Monitoring

Cat Connect option ensures your generator set is always ready to start and performing as expected

Suitable for Harsh Environment

Product Specifications for C1.5 (50 Hz)

Maximum Rating 13.5 kVA 13.5 kVA
Minimum Rating 10 kVA 10 kVA
Emissions/Fuel Strategy R96/EUIIIa Equivalent R96/EUIIIa Equivalent
Voltage 110 to 415 Volts 110 to 415 Volts
Frequency 50 Hz 50 Hz
Speed 1500 rpm 1500 rpm
Duty Cycle Standby, Prime Standby, Prime
Engine Model Cat® C1.5 Cat® C1.5
Bore 3.3 in 84 mm
Stroke 3.5 in 90 mm
Displacement 91.3 in³ 1.5 l
Compression Ratio 22.5:1 22.5:1
Aspiration Naturally Aspirated Naturally Aspirated
Fuel System Indirect Injection Indirect Injection
Governor Type Mechanical Mechanical
Length - Maximum 55.1 in 1400 mm
Width - Maximum 24.4 in 620 mm
Height - Maximum 41.5 in 1054 mm

C1.5 (50 Hz) Standard Equipment

Exhaust System

  • Stub pipe, gaskets, raincap & SAE exhaust flange for customer use - shipped loose

Control Panel

  • GCCP 1.3

Cooling System

  • Coolant drain line with valve
  • Caterpillar extended life coolant
  • Radiator and cooling fan with guards
  • Fan drive, battery charging alternator drive

Air Inlet System

  • Air cleaner; light duty with disposable element

Fuel System

  • Base, formed steel with single wall integral 8-hour fuel tank
  • Standard open set fuel tank/base supplied

Generators and Generator Attachments

  • Segregated low voltage (AC/DC) wiring panel
  • Circuit breaker, IEC, 3 pole, mounted in tower panel
  • IP23 Protection
  • 12 Leads
  • Tower panel, IP22, bottom cable entry
  • Voltage regulator (single phase sensing)

Governing System

  • Mechanical governing system

Lube System

  • Lubricating oil
  • Oil drain line with valve

Mounting System

  • Captive linear vibration isolators between base and engine-generator
  • includes lifting provisions and termination points for coolant

Starting / Charging System

  • 12 Volt battery with rack and cables

General

  • Engine and alternator pre-paint, Caterpillar yellow

C1.5 (50 Hz) Optional Equipment

Alternator Options

  • Coastal insulation protection

Certificates

  • European upgrade to STD set for CE certificate
  • Global certification for CIS

Circuit breakers

  • 4 Pole Circuit breaker
  • Padlockable breaker device

Control Panel Options

  • Volt free contacts for common alarm
  • Volt free contacts for genset running
  • Emergency stop with key
  • Battery charger
  • GCCP 1.3

Cooling System

  • Coolant heater

Enclosures

  • Sound attenuated enclosure (GALV)
  • Single point lift for enclosure

Fuel System

  • Low fuel level alarm

Mounting Options

  • Industrial silencer removal
  • Silencer installation kit
  • Battery removal

Special Test and Inspection

  • PGS Test report @ 1.0 power factor

General

  • Radiator stone guard
  • Packing Case - compact set
  • Packing case - canopied set

Product Brochures and More Are Ready to Download!

See how C1.5 (50 Hz) compares against frequently compared products.

Cat RAM and Condition Monitoring

Observe and manage your fleet from anywhere with Cat RAM, and benefit from real-time monitoring by expert advisors with Condition Monitoring.

Learn More

Service Agreement (Cat® CVA & LTSA)

Experience hassle-free ownership and predictable expenses with flexible Customer Value Agreements, which include Long-Term Service Agreements.

Learn More

Maintenance and Repairs

Retain genset value with maintenance, upgrade kits, and repair options that extend lifecycles, optimise performance, and help you control costs.

Learn More

Parts

Shop for genuine and Cat Reman parts online, with access to price, inventory, and 24/7 expert support.

Learn More

Media Gallery

Enclosure

C1.5 Generator Set Rear Right

C1.5 Generator Set Rear Left

C1.5 Generator Set Front Right

C1.5 Generator Set Front Left

Enclosure

Enclosure
C1.5 Generator Set Rear Right
C1.5 Generator Set Rear Left
C1.5 Generator Set Front Right
C1.5 Generator Set Front Left
Enclosure

360 View
360 View

Check out current offers for the C1.5 (50 Hz)

View More Offers