C15 (50 HZ) | 365-550 kVA Diesel Generator

Diesel Generator Sets C15 (50 Hz)

Request A Price Find Dealer

Key Specs

Maximum Rating
550 kVA
550 kVA
Minimum Rating
365 kVA
365 kVA
Emissions/Fuel Strategy
Tier 2 or Tier 3
Tier 2 or Tier 3

Overview

365 - 550 kVA Diesel Generator Set

The C15 diesel generator sets have been developed for your mission critical, standby and prime applications. Producing reliable power from 365 to 550 kVA at 50 Hz, meeting ISO 8528-5 transient response requirements and built to accept 100 % rated load in one step. The engines are certified Low Fuel Consumption, U.S. EPA Certified for Stationary Emergency Use Only (Tier 2 or Tier 3 Nonroad Equivalent Emission Standards), EU Stage IIIA Nonroad Emission Standards, China Nonroad III Emission Standards Emissions / Fuel Strategy.

Benefits

Integrated Cat® Product Link™ Control System

  • Track Genset Health and Operation Parameters
  • Genset Utilization and Performance Tracking

Remote Connectivity 24/7/365 Monitoring

Cat Connect option ensures your generator set is always ready to start and perform as expected

Optimised for 5% Lower Fuel Consumption

Longer run times between fuel fills; reduced operating costs

Product Specifications for C15 (50 Hz)

Maximum Rating 550 kVA 550 kVA
Minimum Rating 365 kVA 365 kVA
Emissions/Fuel Strategy Tier 2 or Tier 3 Tier 2 or Tier 3
Voltage 208 to 600 Volts 208 to 600 Volts
Frequency 50 Hz 50 Hz
Speed 1500 rpm 1500 rpm
Duty Cycle Standby, Prime Standby, Prime
Engine Model C15 ATAAC, I-6, 4-Stroke Water-Cooled Diesel C15 ATAAC, I-6, 4-Stroke Water-Cooled Diesel
Bore 5.4 in 137.2 mm
Stroke 6.75 in 171.4 mm
Displacement 927.56 in³ 15.2 l
Compression Ratio 16.1:1 16.1:1
Aspiration Air to Air Aftercooled Air to Air Aftercooled
Fuel System MEUI MEUI
Governor Type Adem™A4 Adem™A4
Length - Maximum 150.8 in 3830 mm
Width - Maximum 58.3 in 1481 mm
Height - Maximum 86.3 in 2193 mm

C15 (50 Hz) Standard Equipment

Air System

  • Turbocharger
  • Aftercooler core
  • Air cleaner - Non canister disposable paper filter

Air Inlet

  • Air cleaner

Control Panel

  • GCCP 1.3

Cooling

  • Package mounted radiator

Cooling System

  • Caterpillar extended life coolant
  • Radiator and cooling fan with guard
  • Fan drive, battery charging alternator drive
  • Coolant drain line with valve

Exhaust

  • Base, formed steel with single wall integral 8-hour fuel tank
  • Standard open set fuel tank/base supplied

Fuel

  • Primary fuel filter with integral water separator
  • Secondary fuel filters
  • Fuel priming pump

Fuel System

  • Engine fuel transfer pump
  • Primary fuel filter w/integral water separator and secondary filter
  • Fuel priming pump
  • Flexible fuel lines
  • Fuel cooler

Generator

  • Matched to the performance and output characteristics of Cat engines
  • IP23 Protection
  • Load adjustment module provides engine relief upon load impact and improves load acceptance and recovery time

Power Termination

  • Busbar

Generator and Attachments

  • Mandatory option circuit breaker, IEC, 3 pole, mounted in power centre
  • Optional LC Frame generator - IP23 Protection
  • Segregated low voltage (AC/DC) wiring panel
  • Integrated voltage regulator (IVR)
  • Power center, IP22

Mounting

  • Rubber vibration isolators

Governing System

  • Cat electronic governor (ADEM A4).

Lube System

  • Oil cooler
  • Oil drain valves

Mounting System

  • Captive linear vibration isolators between base and engine-generator includes lifting provisions and termination points for coolant and lube oil drain lines

Starting/Charging

  • 24 Volt battery with rack and cables

General

  • Engine and alternator pre paint, Caterpillar yellow

C15 (50 Hz) Optional Equipment

Air Inlet System

  • Single element air cleaner
  • Dual element air cleaner

Exhaust

  • Industrial, residential, critical mufflers

Certifications

  • EU Certificate of Conformance (CE)
  • Global certification for CIS

Generator

  • Excitation: [ ] Permanent magnet excitation (PMG) Excited (PM) [ ] Internally Excited (IE)
  • Oversize and premium generators
  • Anti-condensation heater

Power Termination

  • Circuit breakers, UL listed
  • Circuit breakers, IEC compliant

Circuit breakers

  • Shunt trip for IEC circuit breaker
  • 4 Pole (IEC-100% rated) Circuit breakers - Package mounted
  • Auxiliary contacts, circuit breaker
  • 3 Pole (IEC-100% rated) Circuit breakers - Package mounted
  • 3 Pole (IEC-100% rated) Circuit breakers - Motorised
  • Power terminal strip
  • 4 Pole (IEC-100% rated) Circuit breakers - Motorised
  • Padlockable circuit breaker device

Generator and Attachments

  • Permanent magnet excitation (PMG) generator
  • LC frame CIP generator
  • Oversize LC frame generator
  • Space heaters
  • CIP A Frame generator
  • Oversize A Frame generator
  • Ingress protection
  • A Frame generator - IP21 Protection
  • LC frame generator

Control Panels

  • Fuel level sensor
  • Volt free contacts
  • Oil temperature displays
  • Local annunciator
  • GCCP 1.4
  • Local alarm horn
  • Remote annunciator module

Starting/Charging

  • Oversize batteries
  • Battery chargers
  • Jacket water heater
  • Heavy duty starting system
  • Charging alternator

Cooling System

  • Low coolant temperature alarm
  • Stone guards
  • Radiator duct flange

General

  • Narrow, wide or skid base
  • Single or dual wall integral fuel tanks
  • Seismic Certification per applicable building codes: IBC 2000, IBC 2003, IBC 2006, IBC 2009, CBC 2007
  • The following options are based on regional and product configuration:
  • Automatic transfer switches (ATS)
  • Integral & sub-base UL listed dual wall fuel tanks
  • CSA Certification
  • EEC Declaration of Conformity
  • Single or dual wall sub-base fuel tanks
  • UL 2200 package
  • Sound attenuated, weather protective or high ambient weather protective enclosure
  • EU Certificate of Conformance (CE)

Enclosures

  • High ambient sound attenuated enclosures
  • Sound attenuated enclosures

Exhaust System

  • 6 and 8 inch elbow kit
  • Manifold and turbocharger guards
  • End in/end out mufflers - 10, 25 and 35 dBA attenuation
  • Engine mounted muffler
  • 6 and 8 inch flange GP
  • Flexible exhaust fittings

Fuel System

  • Fuel transfer system controls
  • Manual fuel transfer pump
  • Dual wall fuel tank base

Lube System

  • Manual sump pump

Mounting System

  • Narrow skid base - replaces standard fuel tank base

Special Test / Reports

  • PGS Test report @ 1.0 power factor
  • PGS Test report @ 0.8 power factor

Starting / Charging System

  • 5 Amp single Battery charger
  • Jacket water heater
  • Battery disconnect switch

See how C15 (50 Hz) compares against frequently compared products.

Cat RAM and Condition Monitoring

Observe and manage your fleet from anywhere with Cat RAM, and benefit from real-time monitoring by expert advisors with Condition Monitoring.

Learn More

Service Agreement (Cat® CVA & LTSA)

Experience hassle-free ownership and predictable expenses with flexible Customer Value Agreements, which include Long-Term Service Agreements.

Learn More

Maintenance and Repairs

Retain genset value with maintenance, upgrade kits, and repair options that extend lifecycles, optimise performance, and help you control costs.

Learn More

Parts

Shop for genuine and Cat Reman parts online, with access to price, inventory, and 24/7 expert support.

Learn More

Media Gallery

C15 Rear Right

C15 Rear Right
C15 Rear Left
C15 Front Right
C15 Rear Left
Enclosure
C15 Enclosure