C13 (60 HZ) | 320-400 kW Diesel Generator

Diesel Generator Sets C13 (60 Hz)

Request A Price Find Dealer

Key Specs

Maximum Rating
400 ekW
400 ekW
Minimum Rating
320 ekW
320 ekW
Emissions/Fuel Strategy
Low Fuel Consumption
Low Fuel Consumption

Overview

320 - 400 ekW Diesel Generator Set

The C13 diesel generator sets have been developed for your mission critical, standby and prime applications. Producing reliable power from 320 to 400 ekW at 60 Hz, each generator set has been designed to meet ISO 8528-5 transient response requirements and built to accept 100 % rated load in one step. Our C13 generator sets are certified to Low Fuel Consumption Emissions / Fuel Strategy.

Benefits

Integrated Cat® Product Link™ Control System

  • Track Genset Health and Operation Parameters
  • Genset Utilization and Performance Tracking

Optimised for 5% Lower Fuel Consumption

Longer run times between fuel fills; reduced operating costs

Remote Connectivity 24/7/365 Monitoring

Cat Connect option ensures your generator set is always ready to start and perform as expected

Product Specifications for C13 (60 Hz)

Maximum Rating 400 ekW 400 ekW
Minimum Rating 320 ekW 320 ekW
Emissions/Fuel Strategy Low Fuel Consumption Low Fuel Consumption
Voltage 380 to 415 Volts 380 to 415 Volts
Frequency 60 Hz 60 Hz
Speed 1800 rpm 1800 rpm
Duty Cycle Standby, Prime Standby, Prime
Engine Model C13 ATAAC, I-6, 4-Stroke Water-Cooled Diesel C13 ATAAC, I-6, 4-Stroke Water-Cooled Diesel
Bore 5.12 in 130 mm
Stroke 6.18 in 157 mm
Displacement 762.8 in³ 12.5 l
Compression Ratio 16.3:1 16.3:1
Aspiration Air to Air Aftercooled Air to Air Aftercooled
Fuel System MEUI MEUI
Governor Type Adem™A4 Adem™A4
Length - Maximum 186.7 in 4743 mm
Width - Maximum 79.3 in 2014 mm
Height - Maximum 84 in 2133 mm

C13 (60 Hz) Standard Equipment

Air Inlet System

  • Aftercooler core
  • Air cleaner; light duty with disposable paper filter
  • Turbocharger

Control Panel

  • GCCP 1.3

Cooling System

  • Caterpillar extended life coolant
  • Coolant drain line with valve
  • Fan drive, battery charging alternator drive
  • Radiator and cooling fan with guard

Exhaust System

  • Stainless steel exhaust flex, gaskets, raincap & SAE exhaust flange for customer use - shipped loose

Fuel System

  • Base, formed steel with single wall integral 8-hour fuel tank
  • Standard open set fuel tank/base supplied

Generator and Attachments

  • Segregated low voltage (AC/DC) wiring panel
  • Power center, IP22
  • Integrated voltage regulator (IVR)
  • Mandatory option circuit breaker, IEC, 3 pole, mounted in power centre
  • A Frame generator - IP21 Protection
  • Optional LC Frame generator - IP23 Protection

Governing System

  • Cat electronic governor (ADEM A4)

Packaged Generator Set

  • Service indicator
  • Radiator package mounted
  • Low coolant level sensor
  • Coolant drain line with valve
  • Coolant level sight gauge
  • Disposable air filter

Lube System

  • Lubricating oil
  • Oil drain valves
  • Oil cooler

Mounting System

  • Captive linear vibration isolators between base and engine-generator
  • Includes lifting provisions and termination points for coolant and lube oil drain lines

Starting / Charging System

  • 24V battery with rack and cables

General

  • Engine and alternator pre-paint, Caterpillar yellow

C13 (60 Hz) Optional Equipment

European Certificates

  • EU Certificate of Conformance (CE)
  • Global Certification for CIS

Air Inlet System

  • Single element air cleaner
  • Dual element air cleaner

Circuit breakers

  • 4 Pole (IEC-100% rated) Circuit breaker
  • Circuit breaker (IEC) Auxiliary contacts
  • 4 Pole (IEC-100% rated) Circuit breaker - Motorised
  • Padlockable circuit breaker device
  • Power terminal strip
  • Shunt trip for IEC circuit breaker
  • 3 Pole (IEC-100% rated) Circuit breaker
  • 3 Pole (IEC-100% rated) Circuit breakers - Motorised

Control Panels

  • GCCP 1.4
  • Local alarm modules: Local annunciator
  • Volt free contacts
  • Control panel protective devices: Earth fault relay ; Earth leakage ground fault ; Overload shutdown via breaker ; Low fuel level alarm ; Low fuel level shutdown ; High fuel level alarm ; Fuel level sensor
  • Remote annunciator module

Cooling System

  • Stone guards
  • Radiator duct flange
  • Low coolant temperature alarm

Enclosures

  • Sound attenuated enclosures
  • High ambient sound attenuated enclosures

Exhaust System

  • 6 and 8 inch elbow kit
  • Flexible 8 inch exhaust fittings
  • 6 and 8 inch flange GP
  • Mufflers - End in/end out
  • 10, 25 and 35 dBA attenuation

Fuel System

  • Manual fuel transfer pump
  • Integral dual wall fuel tank base
  • Fuel transfer system controls

Generator and Attachments

  • Permanent magnet excitation (PMG) generator
  • LC frame generator
  • LC CIP generator
  • A Frame CIP generator
  • A Frame oversize generator
  • Ingress protection
  • Space heaters

Lube System

  • Manual sump pump

Mounting System

  • Narrow skid base

starting / Charging System

  • 5 Amp single Battery charger
  • Jacket water heater
  • Battery disconnect switch

See how C13 (60 Hz) compares against frequently compared products.

Cat RAM and Condition Monitoring

Observe and manage your fleet from anywhere with Cat RAM, and benefit from real-time monitoring by expert advisors with Condition Monitoring.

Learn More

Service Agreement (Cat® CVA & LTSA)

Experience hassle-free ownership and predictable expenses with flexible Customer Value Agreements, which include Long-Term Service Agreements.

Learn More

Maintenance and Repairs

Retain genset value with maintenance, upgrade kits, and repair options that extend lifecycles, optimise performance, and help you control costs.

Learn More

Parts

Shop for genuine and Cat Reman parts online, with access to price, inventory, and 24/7 expert support.

Learn More

Media Gallery

C13 Diesel Generator Front Right

C13 Diesel Generator Front Left

C13 Diesel Generator Rear Right

C13 Diesel Generator Rear Left

Enclosure

Enclosure

C13 Diesel Generator Front Right
C13 Diesel Generator Front Left
C13 Diesel Generator Rear Right
C13 Diesel Generator Rear Left
Enclosure
Enclosure

360 View
360 View
360 View

Check out current offers for the C13 (60 Hz)

View More Offers