DG100 (Single phase and 3 phase) Latin America

Gas Generator Sets DG100 (Single phase and 3 phase) Latin America

Request A Price Find Dealer

Key Specs

Frequency
60 Hz
60 Hz
Gas Standby Rating
100 ekW
100 ekW
Emissions/Fuel Strategy
U.S. EPA Certified for Stationary Emergency Application
U.S. EPA Certified for Stationary Emergency Application

Overview

100 ekW Generator Set

The Cat® spark-ignited generator sets for stationary emergency applications provide a much cleaner and sustainable solutions for your power needs. The ability to run on various types of gaseous fuels and adapting automatic fuel change-over, make these products capable to power a wide range of applications.

Product Specifications for DG100 (Single phase and 3 phase) Latin America

Frequency 60 Hz 60 Hz
Gas Standby Rating 100 ekW 100 ekW
Emissions/Fuel Strategy U.S. EPA Certified for Stationary Emergency Application U.S. EPA Certified for Stationary Emergency Application
Voltage 208-600 208-600
Speed 1800 rpm 1800 rpm
Engine Model V8, 6.2L TCAC V8, 6.2L TCAC
Bore 4 in 101.6 mm
Stroke 3.75 in 95.3 mm
Displacement 378.3 in³ 6.2 l
Compression Ratio 9.8:1 9.8:1
Aspiration TCAC TCAC
Fuel System Electronic Electronic
Length 96 in 2438 mm
Width 51 in 1295 mm
Height 57 in 1448 mm
Dry Weight - Genset 3007 lb 1364 kg

DG100 (Single phase and 3 phase) Latin America Standard Equipment

Control Panel

  • GCCP1.2
  • Remote monitoring software

DG100 (Single phase and 3 phase) Latin America Optional Equipment

Starting/Charging

  • Jacket water heater

Fuel System

  • Gas Regulator

General

  • Single element or dual element air cleaner
  • Circuit breaker panel, based on regional and product configuration

Product Brochures and More Are Ready to Download!

See how DG100 (Single phase and 3 phase) Latin America compares against frequently compared products.

Media Gallery

DG100 Front Right View

DG100 Front Left View

DG100 Rear Right View

DG100 Rear Left View

DG100 Enclosure Rear Left View

DG100 Enclosure Rear Right View

DG100 Front Right View
DG100 Front Left View
DG100 Rear Right View
DG100 Rear Left View
DG100 Enclosure Rear Left View
DG100 Enclosure Rear Right View

Take the interactive virtual product tour to explore the great features and benefits of the DG100 (Single phase and 3 phase) Latin America

Start DG100 (Single phase and 3 phase) Latin America Tour
close